The ATSAMR30M18A is the world's most compact 802.15.4 Sub-GHz module for the IoT. It operates in the 780 MHz (China), 868 MHz (Europe) and 915 MHz (North America) Sub-GHz frequency bands, and is optimized for low power applications such as wireless sensors, building and home automation devices, alarms and industrial networks. The module combines the ATSAMR30E18A SiP (System-in Package) with Cortex M0+ MCU with 256KB Flash, 40KB RAM and a Sub-GHz radio, all in a compact, regulatory-certified 12.7mm x 11.0mm design. It supports IEEE 802.15.4 PHY based protocols such as 6LoWPAN, zigbee, and Microchip's own MiWi Networking protocols for self-healing Point-to-point, Star and Mesh networking. For ease of development, the ATSAMR30M18A is available in a fully-certified Xplained Pro development board. There is also a free MiWi Networking protocol stack, and community support for 6LoWPAN.
Microchip's complimentary and confidential Wireless Check online design review service is available for customers who have selected our products for their application design-in*.