We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DV102011

AR1000 DEVELOPMENT KIT


  • Supports any manufacturer's 4-, 5-, or 8-wire analog resistive touch screen
  • I2C or SPI communication
  • 1024x1024 resolution
  • EEPROM calibration retention
  • Supports any size analog resistive touch screen, 1.5" - 24"Kit
  • Includes PICKit Serial Analyzer and 7" 4-wire touch screen
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.

Package Contents

The mTouch AR1000 Development Kit provides everything designers need to get started using AR1000 resistive controllers for a turn-key, cost effective solution. The kit includes the AR1000 development board, a 7” four-wire resistive touch screen, a PICkit™ Serial Analyzer and all necessary interface cables, as well as a CD containing technical documentation and all necessary software. The CD also includes an easy-to-use AR1000 configuration utility, which has a Graphical User Interface (GUI) that enables designers to test all user-configurable options with the AR1000 controllers.

Documentation


Title
Document Id
AR1000 Series Resistive Touch Screen Controller Data Sheet Download 49d3a9f3-40f0-4931-95b3-b61cadd6866d
AR1020/AR1021 Embedded Linux User Document Download 2cc3f94f-33ae-473b-92cc-c6c3c9d656d8
AR Configuration Utility (ARCU) User's Guide Download 4c4d5089-e90d-4ccc-a9f1-3ba907d412bc
AR1000 FAQs Download dfd75e04-dfa4-42d9-8643-b9aa0bf8b081
Development Kit Board Reference Schematic Download 542f6297-1744-497b-80d7-44607cbcd60c
TB3063 SPI Communication with the AR1020 Controller Download 582ac823-78a5-4c0d-9254-4f78805f6118

Software


Title
Date
AR1000 AR1100 Configuration Utility Download 26 Jul 2012
AR1020 SPI I2C WinCE 6.0 Driver Download 02 Aug 2010
AR1000 Dev Kit Software Bundle Download 24 Jun 2015