Effortlessly meet the evolving requirements of modern electronics with our broad portfolio of scalable microcontrollers (MCUs). Our flexible and integrated peripherals enhance an application’s capabilities and performance while operating autonomously from the Central Processing Unit (CPU) to reduce power consumption and minimize the number of external components. Start your development journey with our easy-to-use visual design environments and use our proven reference designs and professionally tested software libraries to reduce your design risk and speed up your time to market.
PIC18-Q35
PIC18 Core, 64 MHz, 128 KB Flash
New Product
PIC16F132
PIC16 Core, 32 MHz, 28 KB Flash
PIC16F13145
PIC16 Core, 32 MHz, 14 KB Flash
PIC32CM GC00
Arm Cortex-M23, 72 MHz, 512 KB Flash
PIC32CM PL10
Arm Cortex-M0+, 24 MHz, 128 KB Flash
PIC32CM JH01
Arm Cortex-M0+, 48 MHz, 512 KB Flash
PIC18-Q84
PIC18 Core, 64 MHz, 128 KB Flash
AVR64DU32
AVR Core, 24 MHz, 64 KB Flash
PIC18-Q20
PIC18 Core, 64 MHz, 64 KB Flash
PIC16F17576
PIC16 Core, 32 MHz, 28 KB Flash
PIC18-Q71
PIC18 Core, 64 MHz, 64 KB Flash
AVR16EB32
AVR Core, 20 MHz, 32 KB Flash
SAM L10
Arm Cortex-M23 Core, 32 MHz, 64 KB Flash
PIC16F18076
PIC16 Core, 32 MHz, 28 KB Flash
PIC16F15244
PIC16 Core, 32 MHz, 28 KB Flash
ATtiny1607
AVR Core, 20 MHz, 16KB Flash
PIC32CM LS
Arm Cortex-M23, 48 MHz, 512 KB Flash
PIC18-Q24
PIC18 Core, 64 MHz, 64 KB Flash
PIC18-Q35
PIC18 Core, 64 MHz, 128 KB Flash
PIC16F132
PIC16 Core, 32 MHz, 28 KB Flash
New Product
PIC32CM PL10
ARM Cortex M0+, 24 MHz, 128 KB Flash
PIC32CM LE
Arm Cortex-M23, 48 MHz, 512 KB Flash
AVR128DA48
AVR Core, 24 MHz, 128 KB Flash
ATtiny3217
AVR Core, 20 MHz, 32 KB Flash
SAM L22
Arm Cortex-M0+, 32 MHz, 256 KB Flash
SAM E54
Arm Cortex-M4F, 120 MHz, 1 MB Flash
PIC32CK GC
Arm Cortex-M33, 120 MHz, 2 MB Flash
PIC32CZ CA70
Arm Cortex-M7, 300 MHz, 2 MB Flash
SAM D51
Arm Cortex-M4F, 120 MHz, 1 MB Flash
PIC32MK
MIPS32 microAptiv™, 120 MHz, 1 MB Flash
PIC32CX SG
Arm Cortex-M4F, 120 MHz, 1 MB Flash
PIC32CZ CA80
Arm Cortex-M7 processor, 300 MHz, 8 MB Flash
SAM E54
Arm Cortex-M4F, 120 MHz, 1 MB Flash
Whether you're using our MPLAB® development ecosystem or third-party tools like IAR™ and Zephyr®, we make it easy to get started with your new design.
Discover over 6,000 detailed project examples with GitHub code repositories and helpful tips and tricks. Use our MPLAB Discover content search platform to find application notes, data sheets and more.
Simplify your design cycle, from concept to production. Explore our extensive portfolio of reference designs to jumpstart your design process.
Our comprehensive MPLAB development ecosystem offers powerful hardware and software tools to simplify and streamline embedded design. Our products also seamlessly integrate with third party offerings like Arm® Keil® MDK and IAR Embedded Workbench® development environments and FreeRTOS®. With a wide range of easy-to-use options, our development solutions help you bring your designs to life more efficiently.
Bring your application to market quickly and efficiently with our comprehensive programming services. This streamlined process seamlessly integrates your custom code into your selected device and then allows you to request verification samples and place production orders.
MPLAB AI Coding Assistant is a free, customized version of the Continue extension available on the Microsoft® Visual Studio® Code Marketplace that is tailored specifically for developers working with Microchip products. It offers code suggestions with the AI autocomplete feature, automates mundane tasks and provides access to Microchip data sheets within the editor. A Microchip-trained virtual assistant chatbot is also available to answer your coding questions to elevate your coding experience and accelerate your development.
If your design outgrows the capabilities of our MCUs, you may want to cross over to our 32-bit microprocessors (MPUs), which support higher processing power and memory storage. Our MPUs are supported in the same toolset and MPLAB Harmony software framework as many of our MCUs, which enables an easy transition. Access the full benefits of an MPU by using the Linux® operating system.
Live Chat