UCS2112 | Microchip Technology

Overview

Alternate products
Compare Products (2)
    • 3.0A continuous current per VBUS port with 40 mO On resistance per switch
    • Independent port power switch enable pins
    • Dual fault ALERT# active drain output pins
    • Constant Current or Trip mode current limiting behaviors
    • Undervoltage, overvoltage lockout, back-drive, back-voltage protection
    • Auto-recovery fault handling with low test current
    • BOOST# logic output to increase DC-DC converter output under large load conditions
    • A_DET# open-drain outputs for device attach detection per port
    • Eight programmable current limits assignable to each power switch
    • Other SMBus addresses available upon request
    • Block read and block write
    • 4x4 mm 20-pin QFN
    • Self-contained current monitoring (no external sense resistor required)
    • Fully programmable per-port charge rationing and behaviors
    • Per-port BC1.2 VBUS Discharge Function
    • -40°C to +105°C
    • UL recognized and EN/IEC 60950-1 (CB) Certified
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

UCS2112?utm_medium=Press-Release&utm_term=UCS2112_PR_10-26-15&utm_content=APID&utm_campaign=UCS2112
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase