We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Trust&GO ATECC608 Secure Element for AWS® IoT Core Secure Authentication

Trust&GO Logo

Benefits of Using the Trust&GO ATECC608 with AWS IoT Core

  • Pre-configured device and pre-provisioned private key
  • Create secure authentication to IoT devices powered by AWS IoT Core
  • Benefit from the scalability of AWS Thingpress
  • Leverage the simplicity of generic certificate authentication
  • Implement a unique, trusted, protected and managed device identity
  • Turnkey code examples available for 32-bit microcontrollers
  • Leverage Microchip’s secure provisioning service
  • Simplify logistics of shipping private keys and reduce manufacturing costs
  • Microcontroller-agnostic implementation
  • JIL rated “high” secure key storage
  • Protection against known tamper, side-channel attacks
ATECC608C-TNGTLS Device

Trust&GO ATECC608C-TNGTLS Features

Each of the device slots are pre-configured and pre-provisioned to offer the following use cases:

Generic Certificate Authentication

Use the default generic certificates for thumbprint authentication already locked inside the Trust&GO device; the cloud architecture will not need to use a root certificate to verify the thumbprint certificate, but the server will have to be set up to implement this policy.

Token Authentication

Leverage a private key to perform an Elliptic Curve Digital Signature Algorithm (ECDSA) sign operation on a token that will be verified by its corresponding public key somewhere else in the network.

Tools and Software


Part Number: Quantity: Price per Unit (in USD): Total Amt:
DM320118

 The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.

EV89U05A

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE.   The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

Part Number: Quantity: Price per Unit (in USD): Total Amt:
TRUST-PLATFORM-DESIGN-SUITE

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

  • Training and education about security concepts 
  • Prototyping, including dummy key generation and code examples, available via our interactive application notes 
  • Access to our provisioning system through a secure sub-system configurator and secure exchange process
MPLAB-X-IDE

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.

Live Chat

Need Help?

Privacy Policy