If you have already reviewed our Trust&GO and TrustFLEX options and determined that you need more customization for your secure element or Platform Root of Trust device, then the TrustCUSTOM platform is the best choice. It enables you to implement and fully customize secure key storage and other firmware security use cases in your design. You will start with a blank device and use our tools to configure it to meet your specific security authentication requirements. At the end of the process, you will be able to order your devices and securely provision them by leveraging our Hardware Secure Modules (HSMs) that are installed in our secure factories.
Establish contact with our sales organization either directly or via one of our distribution partners to set up a Non-Disclosure Agreement (NDA).
Buy the necessary Trust Platform hardware. See the Tools and Software section below for a list of available boards.
Study and download our CryptoAuthLib library (for CryptoAuth devices only).
Use your myMicrochip account to create a support ticket to request the TrustCUSTOM extension for the Trust Platform Design Suite.
After your configuration is complete, tested and working, submit a support ticket to request the secret package exchange.

The CryptoAuth Trust Platform provides a compact development solution for developing IoT solutions with the ATECC608B-TNGTLS and ATECC608B-TFLXTLS and ATECC608B-MAHDA devices or the ATECC608C equivalents.

The Microchip CryptoAuth Pro Trust Platform is an enhanced version of the CryptoAuth Trust Platform Board containing and has a Arm® Cortex®-M4F Microcontroller, four on-board CryptoAuthentication devices, two mikroBUS™ sockets, and an on-board 10/100 Mbit Ethernet phy. Programming can be done via the on-board PKoB4 debugger which is compatible with MPLAB®X IDE. The board has been developed to work with Microchip's Trust Platform Development Suite of tools.

The EV42J24A development board can be used with generic and Trust Versions of the CEC1736 and CEC1734 devices in the 84 Pin WFBGA package.

The Trust Platform Design Suite (TPDS) is our onboarding tool for our security-related solutions. The full onboarding experience includes, but is not limited to:

MPLAB X IDE is a highly configurable software platform that provides powerful, free tools for developing, debugging and qualifying embedded designs that use microcontrollers and digital signal controllers.
Live Chat