SST26VF064B | Microchip Technology

Overview

  • Density (Organization):64 Mbit
  • Operating Voltage Min. (V):2.3
  • Oper Voltage Max (V):3.6
  • Max. Clock Freq.:104 MHz
  • Page Size (bytes):256
  • Write Protected:False
  • Write Protect Scheme:Software Configurable
  • Endurance:100,000
  • Data Retention (Years):100
  • Bus Modes:SPI,SDI,SQI
  • Battery Backup:False
Read more
  • Serial Interface Architecture- Nibble-wide multiplexed I/O’s with SPI-like serial command structure: Mode 0 and Mode 3
  • x1/x2/x4 Serial Peripheral Interface (SPI) Protocol and SQI protocol
  • Burst Modes- Continuous linear burst, 8/16/32/64 Byte linear burst with wrap-around
  • Page-Program- 256 Bytes per page in x1 or x4 mode
  • Flexible Erase Capability- Uniform 4 KByte sectors, Four 8 KByte top and bottom parameter overlay blocks, One 32 KByte top and bottom overlay block, Uniform 64 KByte overlay blocks
  • Software Write Protection- Individual Block-Locking: 64 KByte blocks, two 32 KByte blocks, and eight 8 KByte parameter blocks
  • Low Power Consumption: Active Read current: 15 mA (typical @ 104 MHz), Standby Current: 15 µA (typical)
  • Serial Flash Discoverable Parameters (SFDP)
  • Industrial -40ºC to +85ºC and Extended -40ºC to +105ºC
  • Packages Available: 8-contact WDFN (6mm x 5mm), 8-lead SOIC (208 mil), 16-lead SOIC (300 mil), 24-ball TBGA (6mm x 8mm)
  • All devices are RoHS compliant
  • Automotive Grade 2 and 3 available
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

SST26VF064B?utm_medium=Press-Release&utm_term=SST26VF_PR_3-9-15&utm_content=MPD&utm_campaign=SST26VF064B
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase