We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Need Help?

Privacy Policy

Live Chat

Intelligent Power Supply Solutions


Today, power supply designers must create power conversion products that offer greater efficiency, higher power density, higher reliability, advanced communications and sophisticated control features. These products must also be developed and marketed quickly and at lower costs. We offer a comprehensive set of intelligent power supply solutions to meet these challenges.

Traditional power supply designs use analog ICs with fixed functionality to provide regulated power. The intelligent power supply integrates a microcontroller (MCU) or Digital Signal Controller (DSC) for a fully programmable and flexible solution. 

Intelligent Power Supply Functions

Examples of Intelligent Power Supply Functions


  • Digital on/off control for low standby power
  • Power supply sequencing and hot-swap control
  • Programmable soft-start profile
  • Power supply history logging and fault management
  • Output voltage margining
  • Current fold back control
  • Load sharing and balancing
  • Regulation reference adjustment
  • Compensation network control and adjustment
  • Full digital control of power control loop
  • Communications
  • AC RMS voltage measurement
  • Power Factor Correction (PFC)

Explore These Intelligent Power Supply Applications


Scalable Solutions for Power Conversion Applications


An intelligent power supply does not need to be complex or expensive. We deliver everything you need to create your power conversion design: low-risk product development, lower total system cost, faster time to market, outstanding technical support, dependable delivery and quality. Offering MCUs and DSCs ranging from 6 to 144 pins, we have a suitable device for every application. Many of our MCUs and DSCs have innovative on-chip peripherals that are designed specifically for power conversion. These peripherals include fast Pulse-Width Modulation (PWM) modules with special operating modes and high-speed Analog-to-Digital Converters (ADCs) for fast acquisition of power supply feedback signals.

Intelligent Power Solutions


Solution Technical Functions Recommended Devices Applications
Full Digital Power
  • Dynamic control loop adjustment
  • Predictive control loop algorithms
  • Operational flexibility for different power levels
  • 200 MHz dsPIC33A DSCs with 32-bit CPU and DP-FPU
  • 100 MHz dsPIC33C DSCs with single- and dual-core devices
  • AC-DC or DC-DC conversions
  • Renewable energy
  • Telecom servers and networking
  • Automotive on-board charger, fast charger and bus balancer
  • Wireless power
Digitally Enhanced Power Analog (DEPA) Hybrid Controllers
  • High input voltage capability
  • Integrated high current drive pins
  • Increased configuration capability
  • Programmable fault response
  • MCP19110 Buck Controller
  • MCP19111 Buck Controller
  • MCP19114 Current Controller
  • MCP19125 Current and Voltage Controller
  • MCP19214 Dual-Channel DEPA Current Controller
  • MCP19215 Dual-Channel DEPA Current Controller
  • Battery charging
  • Dimmable single- or multi-string LED lighting
  • Automotive power applications
Core Independent Peripheral (CIP) Hybrid Power Controllers
  • Flexibility to assemble multiple control topologies managed by a single CPU
  • PIC16F1764 MCU
  • PIC16F1769 MCU
  • PIC16F1777 MCU
  • PIC16F753 MCU
  • Management of solid-state lighting solutions
  • Advanced dimming solutions for automotive and building automation
  • Battery charging
  • Multistage power sequencing
  • Smart power applications for the Internet of Things (IoT)
Silicon Carbide (SiC) Devices and Power Modules
  • Improved system efficiency
  • High-power density
  • High temperature stability
  • Reliable and rugged
  • SiC Schottky Barrier Diodes (SBDs)
  • SiC 700V–1200V MOSFETs
  • SiC Power Modules
  • SiC Digital Programmable Gate Drivers
  • External charging, on-board charging, DC-DC conversion, motor drive in electric vehicles
  • High-power industrial power supplies and motor control
  • Renewable energy
  • Servers and computer networking
DC-DC Linear Voltage Regulators
  • Low-power standby
  • Programmable soft start
  • Power up sequencing
  • PIC10F MCUs
  • PIC12F MCUs
  • MIC45408 Integrated Power Module
  • MIC28304 Integrated Power Module
  • MCP16xxx Integrated Switching Regulators
  • Battery management
  • Lighting
  • Energy harvesting
  • Embedded power conversion

Featured Hardware Tools


Featured Software Tools


MPLAB X IDE

MPLAB® X Integrated Development Environment

Use this expandable, highly-configurable software program to create, debug, and qualify your embedded designs for your dsPIC DSC.

MPLAB Code Configurator

MPLAB® Discover

MPLAB Discover is a catalog of fully configured and complete source code, projects, examples and software applications for dsPIC DSCs to jump-start your next project. 

MPLAB XC Compiler

MPLAB® Code Configurator

Configure your MCU's rich set of peripherals and functions and customize your application with this graphical programming plug-in for MPLAB X IDE. 

MPLAB® XC Compiler

Compile your software with world-class optimizations that reduce your code size and increase efficiency.

MPLAB® PowerSmart™ Development Suite

Accelerate the development of your Switched-Mode Power Supplies (SMPS) with the MPLAB PowerSmart Development Suite, a user-friendly design ecosystem that eliminates the need to manually write DSP-specific code for dsPIC33 DSCs.

Products


Need Some Help?


Business Service Contact Supports

Contact Us

We are here to support you. Contact our Client Success Team to get assistance with your design.











Intelligent Power Design Partners

Power Conversion Design Partners

We have identified a set of design consultants to assist with your Power Conversion designs. Learn more about how our Design Partners can accelerate your time to market.

dsPIC® DSC Wireless Power and Charging Solutions

Learn how the dsPIC33 Digital Signal Controller which includes a powerful DSP Core, high-speed ADCs, high resolution PWMs, provides a high level of programmability, enables standards based wireless charging solutions. The dsPIC33 based 15W transmitter complies with the Qi standard, and supports CAN, NFC and authentication. The 200W Transmitter/Receiver solution developed with a custom controller is targeted for applications such as power tools, industrial robots etc., provides greater than 90% efficiency and includes an advanced foreign object detection scheme.