RN4870 | Microchip Technology

Bluetooth Low-Energy Module

RN4870

Status: In Production
Bluetooth Low Energy Module

Overview

Newer products
Compare Products (4)
  • Bluetooth Spec:5.0
  • GPIO:12
  • RX Sensitivity (dBm):-90
  • Antenna Type:Chip
  • Regulatory:FCC, CE, UKCA, ISED, SRRC, MIC, NC, KC
  • TX Output Power (dBm):0
  • Deep Sleep Current (μA):2.9
  • Operating Temp (°C) Min:-40
  • Operating Temp (°C) Max:85
  • Operating Voltage (V) Min:1.9
  • Operating Voltage (V) Max:3.6
Read more
  • Bluetooth 5 Certified
  • Module certified for use in USA, Canada, Europe, Japan, Korea, Taiwan and China
  • Easy to use ASCII command interface for communication with the host microcontroller
  • Mobile Application supported in Microchip Bluetooth Data (MBD)
  • Latest Firmware Revision: 1.43
  • Supports LE Secure Connections levels 1-3
  • Supports up to 151 byte payloads with Data Length Extensions
  • White list for determining connections
  • Scripting features to allow for operation without a host microcontroller
  • MLDP compatibility with RN4020
  • Remote configuration capability
  • Antenna: Ceramic chip Antenna or external antenna connection
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    rn4870
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples
    Board Design Files

    Purchase