PICTAIL™ PLUS EXPANSION BOARD | Microchip Technology

Part Number: AC240100

PICTAIL™ PLUS EXPANSION BOARD


  • Vertical PICtail™ Plus connector
    • Offers backward compatibility with existing PICtail™ Plus Daughter cards on Explorer 16/32 Development Board
  • 2x MIKROE mikroBUS™ interfaces
    • Enables existing Classic Explorer 16 users to utilize Click boards™
  • Prototyping area

Overview


PICtail™ Plus Expansion Board is an accessory that enables interfacing of vertical PICtail™ Plus Daughter Cards to Explorer 16/32 development board. The expansion board supporting vertical PICtail™ Plus connectors helps in attaching various Daughter Cards for additional functionality. The expansion board supports the New Explorer 16/32 board as well as the Classic Explorer 16 board.

The expansion board also features a Prototyping area and two MIKROE mikroBUS™ interfaces. mikroBUS™ interface facilitates the addition of Click boards™ to various application prototypes using the classic Explorer 16 and Explorer 16/32 development board.

Package Contents

PICtail Plus Expansion Board

Documentation