PIC16F737 | Microchip Technology

Overview

  • Program Memory Size (KB):7
  • RAM:368
  • Data EEPROM (bytes):0
  • Pin Count:28
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 1 PWM 10-bit
  • Programmable Low Current LVD
  • Three Power Managed Modes
  • Multiple Oscillator Options
  • Fail-Safe Clock Monitor
  • Two-Speed Start-up and Real-Time Clock (RTC)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic16f737
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase