PIC12F1822 | Microchip Technology

Overview

  • Program Memory Size (KB):3.5
  • RAM:128
  • Data EEPROM (bytes):256
  • Pin Count:8
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:4
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:1
  • I2C:1
  • Stand alone PWM:0
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • Internal 32MHz oscillator
  • Integrated Capacitive mTouch Sensing Module
  • Data Signal Modulator Module
  • MI2C, SPI, EUSART w/auto baud
  • ECCP (Enhanced/Capture Compare PWM) Module
  • Comparator with selectable Voltage Reference
  • 4 Channel 10b ADC with Voltage Reference
  • 25mA Source/Sink current I/O
  • Two 8-bit Timers (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (EWDT)
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • On Board In-Circuit Debug
  • Wide Operating Voltage (1.8V – 5.5V)
  • Low Power PIC12LF182x variants (1.8V – 3.6V)
  • Standby Current (PIC12LF182X): 20 nA @ 1.8V, typical
  • Active Current(PIC12LF1822): 50 uA/MHz @ 1.8V, typical
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic12f1822
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase