PIC10F222 | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):0.75
  • RAM:23
  • Data EEPROM (bytes):0
  • Pin Count:6
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:8
  • ADC Channels:2
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Available in either SOT-23 or 2x3 DFN packaging
  • 2 channels 8-bit ADC (Analog to Digital Converter)
  • Precision 4/8 MHz internal oscillator
  • 1.125ms DRT (Device Reset Timer)
  • Baseline Core with 33 Instructions, 2 Stack Levels
  • All single-cycle Instructions except for program branches which are two cycles
  • 12-bit wide instructions
  • 8-bit wide data path
  • 25 mA source/sink current I/O
  • Low power (100nA) sleep current
  • One 8-bit timer (TMR0)
  • Watchdog timer (WDT)
  • In Circuit Serial Programming™ (ICSP™) capability
  • In-Circuit debugging support
  • Programmable code protection
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

pic10f222
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase