Live Chat
Running Artificial Intelligence (AI) models on the edge involves processing data locally within embedded systems, which reduces latency and enhances privacy by minimizing data transmission to the cloud. This approach doesn’t require Internet connectivity and enables real-time decision making, making it a great solution for applications that require immediate responses and high reliability.
We’re excited to invite you to our Microcontroller Applications Workshops. This is your chance to dive into the latest advancements in our microcontroller and microprocessor technology through live demonstrations, interactive sessions and plenty of networking opportunities.
Smart embedded vision technology enhances quality and productivity in factories, enables faster and more accurate medical diagnoses through machine assistance and provides granular, real-time monitoring and response for improved surveillance and security.
Integrate local processing for voice interactive machines seamlessly with real-time, interactive gesture recognition to create a more responsive and intuitive smart HMI.
Sensor systems can detect aging and environment-driven degradation, predict and prevent system failures and provide early warning for hazardous leaks to ensure optimal safety and efficiency.
Using the MPLAB® Machine Learning (ML) Development Suite and the dsPIC® DSC LVMC motor control board, this reference design demonstrates predictive maintenance for motors. It is based on a classification model to determine whether the operational state of a motor is in normal condition or experiencing anomalies such as unbalanced load and a broken bearing by monitoring the Iq current of the motor. The key features include:
The truck loading bay monitoring demo is an AI/ML demo based on a Faster Objects, More Objects (FOMO) object detection architecture.
Our motion surveillance demo application detects motion in front of an Arducam camera module using the motion-sensing PIR Click board™.
This tutorial will guide you through the process of building a machine learning model with SensiML™ that can monitor whether the fan is experiencing a fault condition (tapping or shaking).
This demo project outlines the process of data collection, transmission to the ML Model Builder, creation of a customized gesture recognition model for precise data classification and deployment onto the DSC using MPLAB ML Development Suite.
This tutorial will guide you through the process of building a vacuum cleaner sound recognizer with Edge Impulse and deploying it to the Microchip Curiosity Ultra development board.
The NVIDIA Holoscan platform provides hardware and software components to build streaming AI pipelines in edge and cloud AI applications such as industrial cameras, high-performance edge computers and medical devices. The hardware platform consists of a PolarFire FPGA Ethernet Sensor Bridge and NVIDIA Jetson™ AGX Orin™ and IGX Orin™ developer kit AI processing GPU platforms.
Whether you want to build your own model or bring your own, we have options to help you deploy your models on our MCUs, MPUs and FPGAs.
Our MPLAB® ML Development Suite allows you to build efficient, low-footprint ML models for direct programming into our MCUs, MPUs and dsPIC® DSCs. Powered by AutoML, it streamlines model building and optimizes models for memory constraints with feature extraction, training, validation and testing. The API is fully convertible to Python for flexible model development.
You can easily bring your existing Deep Neural Network (DNN) model to an MCU or MPU device. After converting a TensorFlow model to a LiteRT (formerly TensorFlow Lite) model, you can load the model to the device’s flash memory for inference. MPLAB® Harmony v3 can help you add the ML runtime engine and integrate it with other peripherals.
Use our state-of-the-art VectorBlox™ Accelerator Software Development Kit (SDK) to convert a high-level DNN to its lighter version (such as TensorFlow Lite) and deploy it on PolarFire® FPGAs.
If you need assistance developing an AI or ML project, take advantage of our partnerships with industry-leading design companies to provide state-of-the art AI-based solutions and software tools that support our portfolio of silicon products. These partners have proven capabilities and are uniquely qualified to provide you with the support you need to successfully bring your innovative design to life.
We offer a comprehensive suite of design resources, including detailed blogs, instructional videos, step-by-step tutorials and extensive documentation, to support engineers and developers in creating innovative solutions with their products.