|
|
This product is no longer available for sale. See alternative: DM320005-5
The Multimedia Expansion Board (MEB) provides PIC32 Starter Kit, dsPIC33E USB Starter Kit or PIC24E USB Starter Kit users with an integrated-yet flexible-solution for the development of high-impact user interfaces. The board comes with a 3.2 color TFT touch-screen QVGA display, an onboard FCC-certified W-iFi® module, a 24-bit stereo audio code, a three-axis accelerometer, a joystick and a microSD®®™ memory card slot. Simply connect any DM320001, DM320003-2, DM320004, DM330012 and DM240012 Starter Kit to the MEB and you're ready to develop, program and debug code for the user interface features. Demo software for the MEB can be downloaded using the links below and is also contained within the Microchip Libraries for Applications including software for the joystick, accelerometer, CPLD and more.
|
Note that no software is provided in the box.
Title
|
|||
---|---|---|---|
AN1415 - Video Playback and Streaming Solutions Using the PIC® MCU | Download | ||
PIC32 MEB - USB Mouse Demo | Download | ||
PIC32 MEB - Video Playback Demo SD Direct | Download | ||
Multimedia Expansion Board Users Guide | Download | ||
PIC32 MEB - TCP-IP WiFi Demo | Download | ||
PIC32 MEB - Video Streaming Demo | Download | ||
dsPIC33E/PIC24E MEB - TCP-IP WiFi Demo | Download | ||
dsPIC33E/PIC24E MEB - Accelerometer Demo | Download | ||
PIC32 MEB - Graphics Lib Demos | Download | ||
PIC32 MEB - Joystick Demo | Download | ||
PIC32 MEB - SPI Flash Demo | Download | ||
PIC32 MEB - Audio Demo | Download | ||
PIC32 MEB - EEPROM Demo | Download | ||
PIC32 MEB - Accelerometer Demo | Download | ||
Multimedia Expansion Board Information Sheet | Download |