We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP7383XRD-PPM

MCP7383X LI-ION SYSTEM POWER PATH MANAGEMENT REFERENCE DESIGN


  • Load sharing system power path management that support charging single cell Li-Ion battery and system load at the same time without affecting charging algorithm of Microchip’s stand-alone charge management controllers.
  • The system load is supported by Li-Ion battery when input power source is removed
  • Blue LED indicates charge status
  • Additional Red LED to indicate Power-Good (PG) and Green LED to indicate charge complete (Available from MCP73833)
  • Dip Switch to select programmable fast charge current between1000 mA (H) and 50 mA (L) for MCP73833 and 400 mA (H) and 25 mA (L) for MCP73832
  • Available THERM pin on the MCP73833 for temperature monitoring with a thermistor. It is disabled by default and can be enabled to use with NTC thermistor

Overview


Portable electronics has played an important role in modern era. Due to the natural characteristics of Li-Ion / Li-Polymer batteries, they are the most popular power sources for mobile devices. However, extra care in design is always important to implement Li-Ion / Li-Polymer batteries. System Power Path Management allows end-users to charge their batteries without interruption.

This reference design is developed to assist product designers in reducing product design cycle and time by utilizing Microchip’s favorite stand-alone Li-Ion battery charge management controllers with system power path management.

Package Contents
Portable electronics has played an important role in modern era. Due to the natural characteristics of Li-Ion / Li-Polymer batteries, they are the most popular power sources for mobile devices. However, extra care in design is always important to implement Li-Ion / Li-Polymer batteries. System Power Path Management allows end-users to charge their batteries without interruption.

This reference design is developed to assist product designers in reducing product design cycle and time by utilizing Microchip’s favorite stand-alone Li-Ion battery charge management controllers with system power path management.

Documentation


Title
Document Id
MCP73831/2 Data Sheet Download 5cde1c62-e517-49a4-82a2-067c8e6d5a8d
Stand-Alone Linear Li-Ion / Li-Polymer Charge Management Controller Data Sheet Download 62e158d6-3dd5-4235-bd82-297e39e7e7d3
MCP7383X Li-Ion System Power Path Management Reference Design Download 28d7887b-3514-45cc-8363-51b07732377f
MCP7383X Li-Ion System PPM Reference Design Gerbers Download 3b94ebff-37b9-42cb-997c-aa4719ecb01d

Application Notes


Title
Date
Document Category
Design A Load Sharing System Power Path Management with Microchip's Stand-Alone Li-Ion Battery Charger 15 Jul 2008 Link Application Notes