We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP73833EV

MCP73833 LI-ION BATTERY CHARGER EVALUATION BOARD


  • Charge Voltage: 4.20V
  • Programmable Fast Charge Current up to 1000mA
  • Preconditioning of deeply depleted cells
  • Automatic Charge Termination
  • Automatic Recharge
  • Battery Temperature Monitor
  • Safety Timer
  • Thermal Regulation
  • Reverse Discharge Protection

Overview


The MCP73833 Evaluation Board is an evaluation and demonstration tool for Microchip’s MCP73833/4 Stand-Alone Linear Li-Ion/Li-Polymer Charge Management Controllers. Two independent circuits are provided (only one is populated) for charging single cell Li-Ion / Li-Polymer battery packs (the battery packs are not included). Each circuit design provides constant current charging followed by constant voltage charging algorithm with automatic charge termination and battery temperature monitoring. In addition, the installed MCP73833-FCI/MF provides preconditioning of deeply depleted cells and a safety timer.

The MCP73833 Evaluation Board provides for evaluation of the MCP73833/4 in two package options: a MSOP-10 (not populated) and a 3mm x 3mm, 10-Lead DFN for higher power handling capability (MCP73833-FCI/MF installed).
Package Contents
The MCP73833 Evaluation Board is an evaluation and demonstration tool for Microchip’s MCP73833/4 Stand-Alone Linear Li-Ion/Li-Polymer Charge Management Controllers. Two independent circuits are provided (only one is populated) for charging single cell Li-Ion / Li-Polymer battery packs (the battery packs are not included). Each circuit design provides constant current charging followed by constant voltage charging algorithm with automatic charge termination and battery temperature monitoring. In addition, the installed MCP73833-FCI/MF provides preconditioning of deeply depleted cells and a safety timer.

The MCP73833 Evaluation Board provides for evaluation of the MCP73833/4 in two package options: a MSOP-10 (not populated) and a 3mm x 3mm, 10-Lead DFN for higher power handling capability (MCP73833-FCI/MF installed).

Documentation


Title
Document Id
Stand-Alone Linear Li-Ion / Li-Polymer Charge Management Controller Data Sheet Download 62e158d6-3dd5-4235-bd82-297e39e7e7d3
MCP73833 Li-Ion Battery Charger Evaluation Board Gerber Files Download 4ef7aaa1-d3b8-4a76-af85-18fe07af2579
MCP73833 Li-Ion Battery Charger Evaluation Board User's Guide Download bb166233-146a-4f73-be3a-02f06bb1b251