MCP6024 | Microchip Technology

Overview

  • CMRR Min (dB):74
  • Enhanced EMI Protection:No
  • Gain Bandwidth Product kHz (kilohertz):10000
  • Iq Max (uA):1350
  • Input Voltage Noise Density (nV/rt(Hz)):8.7
  • Iq Typical (µA):1000
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):2.5
  • PM (deg):65
  • PSRR Min (dB):74
  • # Per Package:4
  • Slew Rate (V/µs):7
  • Vos Max µV (microvolt):250
Read more
  • Trimmed for Low Offset Voltage
  • 10MHz Gain Bandwidth Product
  • Rail-to-Rail Input/Output
  • Unity Gain Stable
  • Specified over the Extended Temperature Range
  • Small 14-pin TSSOP Package
  • AEC-Q100 Grade 1
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp6024
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase