We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00573

MCP3919 ADC EVALUATION BOARD


• Three-channel ADC MCP3919 output display using serial communication to the PC software interface.
• Simultaneous 57 ksps at OSR32 address loop ALL or 95 dB SINAD at OSR512 performance on MCP3919.
• System and ADC performance analysis through graphical PC tools showing noise histogram, frequency domain (FFT), time domain scope plot, and statistical numerical analysis.
• Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3919 device; includes separate power supplies and power planes on a four-layer board.

Overview


The MCP3919 ADC Evaluation Board system provides the opportunity to evaluate the performance of the MCP3919 three-channel Analog Front End (AFE). It also provides a development platform for 16-bit microcontroller-based applications, using the existing 100-pin PIC ® microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 Evaluation Board (DM240001) and other high pin count PIC-based demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the Energy Management Utility software for data exchange and ADC setup. This software connects via a USB connection to the board. A download link for this software can be found below. For instructions on the use of this software, refer to the supporting documentation included within the application installation package.

Package Contents

• 1x MCP3919 ADC Evaluation Board (ADM00573)
• 1x Mini-USB cable

Documentation


Title
Document Id
MCP3919 User's Guide Download 5ad01f6d-48e6-48f8-b87b-8c69a32163fd
MCP3919 ADC Evaluation Board (ADM00573) Schematics Download 16be0102-8895-4583-8593-4cd4448b65e8
MCP3919 ADC Evaluation Board (ADM00573) BOM Download 478d41ee-5a50-4738-b89f-a75de77b0011
MCP3919 ADC Evaluation Board (ADM00573) Gerbers Download 64e8d950-5fa8-4c83-8efc-a86d68496aaa

Software


Title
Date
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024