We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00506

MCP37XXX HIGH-SPEED PIPELINE ADC DATA CAPTURE CARD


  • Works with all MCP37XXX Evaluation Boards 
  • Enables programming of SPI control on A/D converters 
  • USB interface to export data to PC graphical user interface 

Overview


The MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506) is an FPGA-based memory buffer for the digital data received from the Analog to Digital Converter (ADC) on board the MCP37XXX Evaluation Boards. The data capture card connects to a PC via a USB cable, providing the user with two functionalities:
• The ability to send user commands directly to the ADC device using the PC GUI.
• The ability to collect data from the Evaluation Board and send it to the PC GUI.

Compatible evaluation boards for use with this data capture card:
-MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652)
-MCP37X3X-200 16-bit 200 Evaluation Board (ADM00700)
-MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)
-MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735)


Obsoleted compatible evaluation boards:
-MCP37X3X-200, 16-bit 200 Msps ADC VTLA Evaluation Board (ADM00505)
-MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619)

Package Contents
  • 1x MCP37XXX High-Speed Pipelined ADC Data Capture Card (ADM00506) 
  • 1x 5V Wall Mountable Switching Power Supply 
  • 1x USB-A to USB Mini-B Cable

Documentation


Title
Document Id
MCP37xxx Data Capture Card (ADM00506) Gerbers Download 62b0be9d-a034-4bfd-af19-d6e0f01c2ea1
MCP37xxx Data Capture Card (ADM00506) BOM Download aa150534-0063-4f20-afdf-9df69a0a50de
MCP37xxx Data Capture Card (ADM00506) Schematics Download 09b29c8c-55c5-4988-bd71-2b9ab0ea6b68
MCP37xxx Data Capture Card (ADM00506) Design Files Download 2cb3a292-c49f-4fb7-b5e2-477f1a69c005

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020