We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00619

MCP37X1X-200 12-BIT 200 MSPS ADC VTLA EVALUATION BOARD


  • Full feature evaluation of the MCP37X1X-200 A/D converters through Graphical User Interface (GUI) including:
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps 
  • Up to 8-channel inputs 

Overview


This product is no longer available for sale. For a direct replacement, please use the following evaluation board: MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)

The MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) provides the opportunity to evaluate the performance of the MCP37X1X-200 Device Family. With the MCP37D11-200, 12-bit 200 Msps pipelined A/D converter on-board, the user can evaluate the functionality of the 12-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)

 

Package Contents
  • 1x MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) 
  • 1x 5V Wall Mountable Switching Power Supply 

Documentation


Title
Document Id
MCP37211-200/MCP37D11-200 Data Sheet Download 55e7d0ef-c37e-4e09-bcc4-da6fbd4e1005
MCP37X1X-200 12-Bit 200 Msps ADC VTLA Evaluation Kit User's Guide Download 7fbbb39d-304d-48f4-b48c-90a23726ae86
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Gerbers Download 2cea71a9-14b3-4995-b53d-c9380656444c
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) BOM Download 2b077f4d-ff9c-4c5d-842f-77dd4d040e6d
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Schematics Download ca6238fa-808f-4da6-885e-9a2d2c823b74

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020