MCP2035 | Microchip Technology

Overview

  • Operation Voltage Min.(V):2
  • Operation Voltage Max.(V):3.6
  • Carrier Freq. (kHz):125
  • Input Sensitivity (mVpp):1
  • Internal Capacitor Tuning Step (pF):1
  • Single Analog Input Pin for Signal Detection
  • High Input Detection Sensitivity (3 mVPP, typical)
  • High Modulation Depth Sensitivity (as low as 8%)
  • Demodulated Data
  • Carrier Clock
  • Received Signal Strength Indicator (RSSI)
  • Input Carrier Frequency: 125 kHz, typical
  • Input Data Rate: 10 Kbps, maximum
  • 8 Internal Configuration Registers
  • Bidirectional Transponder Communication via the same input pin (LF talk-back)
  • Programmable Antenna Tuning Capacitance (up to 63 pF, 1 pF/step)
  • Programmable Output Enable Filter
  • Low Standby Current: 2 µA, typical
  • Low Operating Current: 10 µA, typical
  • Serial Peripheral Interface (SPI™)
  • Industrial Temperature Range: -40°C to +85°C (Industrial)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

mcp2035
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase