The Microchip Libraries for Applications (MLA) enhances interoperability for applications that need to use more than one library. After you download the MLA, you can select the projects that you need for your application. The software package includes source code, drivers, demos, documentation and utilities.
Archived versions of older Microchip Libraries for Applications are available in the download section below.
MLA includes:
Note: As of the 12/20/2013 release, the MLA only includes pre-built projects for MPLAB X IDE. Not all legacy demos were ported into this version of the MLA. Please see the Legacy MLA tab below if you need:
The software in this section is subject to the U.S. Export Administration Regulations and other U.S. law, and may not be exported or re-exported to certain countries or to persons or entities prohibited from receiving U.S. exports (including Denied Parties, entities on the Bureau of Export Administration Entity List, and Specially Designated Nationals).