We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: KSZ8895FQX-EVAL

KSZ8895FQX EVAL BOARD


• KSZ8895FQX Integrated 5-port 10/100 Managed Ethernet Switch

• 3 RJ-45 Jacks for Ethernet LAN and WAN Interfaces with Corresponding Isolation Magnetics (Current evaluation board supports three copper ports on port 1, port 2 and port 5. The copper port of port 3 is set to fiber mode by EEPROM)

• 2 Fiber ports with 1 x 9 connectors for port 3 and port 4

• Auto MDI/MDIX on all copper ports

• 1 PHY mode and 1 MAC mode MII Connector are for the port 5 MAC 5 SW5-MII Interface

.• 1 PHY mode MII connector is for the port 5 PHY 5 P5-MII interface

• 1 USB Port Interface Configurable to Emulate an I²C or SPI or MDC/MDIO Interface with MIIM and SMI for EEPROM, all control registers and all MIIM registers access

• On Board EEPROM

• 3 LEDs Per Port to Indicate the Status and Activity

• 5VDC, 2.5A Universal Power Supply (Not included), the Powered can be used by USB port

Overview


The KSZ8895FQX is one of KSZ8895FQX family. KSZ8895FQX contains two MII interfaces for MAC 5 and PHY 5 of the port 5. There are two fiber ports on the port 3 and port4 for 100Base-FX mode. The device had been designed with cost sensitive systems in mind but still offers a multitude of features such as switch management; port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for MIIM/SMI interfaces. The KSZ8895FQX family is an excellent choice in broadband gateway applications, integrated broadband router applications, managed media converter, industrial automatic, automotive, etc. fields and as a standalone 5-port switch. The KSZ8895FQX evaluation board is designed to allow the user to experience first-hand the rich feature set of this exciting new product. The evaluation board is highly configurable and easy to use.

Documentation


Title
Document Id
KSZ8895FMQ_FQX Schematics Download 01685f4e-416b-4737-9291-ab7872cf3030
KSZ8895FMQ_FQX_Board Gerber Download fc5f342a-77f9-48d7-be66-f96f06cb15bd
KSZ8895FMQ_FQX_Board PCB Download dddc2544-a2b8-4662-bdfb-589d8917f1e1
KSZ8895FQX IBIS Download 85bde16e-9bc3-43ac-a740-3bf03f359b1c
KSZ8895FQX BOM Download b2fb932d-a8a0-4c39-a360-d37bc2b409b1
KSZ8895FQX User Guide Download 023c50a8-4880-48fe-9ab8-62ab6569f9da
KSZ8895 Gerber Download 060989e1-3aa5-4364-9f7d-3733b367e7ef
KSZ8895 PCB Download 451a945a-bf2f-4ccb-9148-0a6ca292054e
KSZ8895RQX IBIS Download b7078bbb-bfa2-4e7d-b24b-b0a762e084f1
KSZ8895MQX IBIS Download eea612b0-3977-4f70-877d-4cace236dbc9
KSZ8895 KSZ8864 0.11um Rev A3 Silicon Errata Download 3387e4d8-0dcc-4227-a280-8527e8c923f9
KSZ8895 KSZ8864 0.11um Rev A2 Silicon Errata Download 499c9ee3-55d0-443e-ac8e-13842b3fe810
KSZ8895RQX Eval Board BOM Download cdfb29e6-d7c9-4e51-bb4a-e629fcbe1dfe
KSZ8895MQX Eval Board BOM Download b8f9270d-5790-42dd-9146-0bea7e0487f1
KSZ8895MQX User Guide Download 307fdcd8-e9af-4d5a-9859-c47a515e119c
Migration from 8995 to 8895 Download 7ff47b54-2027-4d9e-ac0d-2aa3d2fa4893
Migration from 8895MQRQFMQMLMLU to 8895MQXRQXFQXMLMLUB Download 67454415-179b-4ec1-a387-3425ca0ddf11

Software


Title
Date
KSZ8895FMQ_FQX Software Tools Download 01 Jun 2016

Silicon Products

Product
Title
Product
Title
KSZ8895 5-Port 10/100 Ethernet Switch with Fiber Support KSZ8895 5-Port 10/100 Ethernet Switch with Fiber Support