We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: KSZ8851SNL-EVAL

KSZ8851SNL EVAL BOARD


• One KSZ8851SNL 32-pin Single-Port Ethernet Controller with SPI for host interface

• Single +5V/GND power input from headers

• RJ-45 Jack for Fast Ethernet cable interface

• HP Auto-MDIX for automatic detection and correction for straight-through and crossover cables

• Two on board LDO voltage regulators, one for VDD_IO and the other for 3.3VA

• One AT93C46 for external EEPROM interface

• Two LED indicators for port status and activity

• One LED indicator for 3.3V output ready

• One LED indicator for Power Management Event (PME) output status

• Jumpers to configure strapping pin and VDD_IO voltage option

• Headers to wire the SPI interface from external hardware platform

• Manual reset button for quick reboot device after re-configuration of strapping pin

Overview


The KSZ8851SNL-Eval Evaluation Board is intended to provide a convenient and fast way to evaluate or demonstrate the functionality and performance of this new Single-Port Ethernet Controller KSZ8851SNL device from Microchip. The KSZ8851SNL comes with a 32-pin, lead-free QFN (5mm x 5mm) package and provides an ideal solution for applications requiring Serial Peripheral Interface (SPI) between single-port Ethernet Controller and Host microcontroller. This evaluation board is designed as a stand alone without microcontroller on board. By default the KSZ8851SNL-Eval board comes with an operation of no EEPROM for KSZ8851SNL device. Customer can directly wire the board for SPI interface. The purpose is to provide a simple tool that can be used to evaluate the KSZ8851SNL device by connecting via headers to customer provided Microcontroller or Non-PCI hardware platform. Microchip provides a basic software driver based on SPI Interface solution and different operating system platforms to evaluate the KSZ8851SNL functionality and performance. The software includes a configuration utility to allow quick and easy device setup, initialization and transmit/receive packet. All KSZ8851SNL configuration pins, control signals and SPI interface are accessible either by jumpers, test points or headers.

Documentation


Title
Document Id
KSZ8851SNL/SNLI - Single-Port Ethernet Controller with SPI Interface Download 16c56c2d-f275-4923-a95f-070a7dd5de1b
KSZ8851SNL-EVAL Evaluation Board Bill of Materials Download 9c49b4c9-f18c-48a1-97b7-a568eaf88e92
KSZ8851SNL-EVAL Evaluation Board Schematic, PDF Download dbdc36f2-0ea8-4ad7-aa25-a85ab5f44f7f
KSZ8851SNL-EVAL Ethernet SPI Controller Evaluation Board Users Guide Download e06b84a8-06f2-4635-a137-967ca78d5114
KSZ8851SNL-EVAL Evaluation Board Schematic, OrCAD Download f67c0530-5122-48ce-a7fa-31e8f38a9b64
KSZ8851SNL-EVAL Evaluation Board Gerber Files Download 5269a113-5a84-4c85-95c2-40f7585b84f5
KSZ8851SNL-EVAL Evaluation Board Layout File, PADS Download 93cfbf5a-e2f3-4b46-989c-67417296f807
KSZ8851SNL IBIS Download ce02313e-d687-4920-a39f-b8c6447bfd74
KSZ8851 Silicon Errata and Data Sheet Clarification Download 4f6afbeb-0261-4e7d-a7d5-3a2478608013
KSZ8851 SPI Controller Programmer's Guide Download 70bbcf07-5e26-4557-8449-7f4e02f0a676
KSZ8851SNL Step-by-Step Programmer's Guide Download 65e56fc6-a5f6-4609-828b-3a32717d0916
KSZ8851 Eval Board Land pattern Download 7ffb2f3f-9548-4c97-8843-f46787bb84de

Silicon Products

Product
Title
Product
Title
KSZ8851 10/100 Base-T/TX Ethernet Controller w/ Generic 8/16/32-bit or SPI Interface KSZ8851 10/100 Base-T/TX Ethernet Controller w/ Generic 8/16/32-bit or SPI Interface