We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: KSZ8765CLX-EVAL

KSZ8765CLX EVAL BOARD


  • KSZ8765 Integrated 5-port 10/100 Managed Ethernet Switch
  • 2 RJ-45 Jacks for 10/100 Ethernet LAN with Corresponding Isolation Magnetics.
  • Auto MDI/MDIX on copper Ports.
  • 2 sockets for 100Base-FX fiber modules, the fiber modules are not included.
  • 1 PHY mode and 1 MAC mode Connectors are for the port 5 GMII/RGMII/MII/RMII interfaces. Easily set each interface mode by jumpers.
  • Port 5 SW5-RGMII hook-up with a KSZ9031RNX GPHY and provide a Gigabit port.
  • Easily set to different VDDIO of 3.3V, 2.5V and 1.8V by jumpers.
  • 1 USB Port Interface Configurable to Emulate SPI or MDC/MDIO master for all control registers and all MIIM registers access by using Window GUI and DOS based software tools.
  • 2 LEDs Per Port with 4 LED modes to Indicate the Status and Activity
  • The board powered can be used by either USB port or a 5V DC power supply.

Overview


The KSZ8795 family is Micrel Operations new generation integrated 5-port switch with Gigabit up-link. The KSZ8765CLX is one of KSZ8795 family. KSZ8765CLX contains four MAC/PHYs with two fiber ports, two copper ports and one GMAC5 interface that is configurable GMII/RGMII/MII/RMII interfaces. The device had been designed with cost sensitive systems in mind but still offers a multitude of new features such as port based security ACL filtering, 802.1az EEE, LinkMD and so on. Also support port and tag based VLAN; QoS priority; CPU control SPI interfaces and CPU control MDC/MDIO for the register access. The KSZ8765CLX switch is an excellent choice in broadband gateway applications, integrated broadband router applications, industrial automatic, automotive, etc. fields and as a standalone switch. The KSZ8765CLX-EVAL board is designed to allow the user to experience Gigabit up-link with Gigabit port of any processor board and platform. Other rich feature set can be evaluated on this board. The evaluation board is highly configurable and easy to use.

Documentation


Title
Document Id
KSZ8765CLX Design Package Download fe927505-e226-4205-afc9-56673fbb2708
KSZ8765_9031 Ref Design Schematic Download 0b0b8c41-2fca-482e-9bcf-e838cf702e79