The KSZ8091RNA / KSZ8091RND is a 10Base-T/100Base-TX Physical Layer Transceiver with an RMII MAC interface. It utilizes a unique mixed-signal design to extend signaling distance while reducing power consumption, and offers HP Auto MDI/MDI-X for reliable detection of and correction for crossover and straight-through cables, eliminating the need to differentiate between crossover and straight-through cables. It also supports Energy Efficient Ethernet (EEE) andWake-on-LAN (WOL). The difference between the KSZ8091RNA and KSZ8091RND is the default clocking configuration for the RMII interface. The KSZ8091RNA (by default) outputs a 50 MHz RMII Reference clock, while the KSZ8091RND (by default) takes the 50 MHz RMII Reference clock as an input. The KSZ8091RNA / KSZ8091RND comes in a 24-pin, lead-free QFN package and provides an ideal solution for 10Base-T/100Base-TX applications that have tight PCB board space. The KSZ8091RNA and KSZ8091RND Eval Boards (KSZ8091RNA-EVAL and KSZ8091RNDEVAL) provide a convenient platform to evaluate the features of the device. All configuration pins are accessible either by jumpers, test points or interface connectors.
Title
|
|||
---|---|---|---|
KSZ8091RNA-RND_v1.1_DP | Download | ||
KSZ8091RNA-RND Brochure | Download | ||
QFN55-32LD-LP-1-A.xls | Download | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 | Download | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 (PDF) | Download | ||
KSZ8081_8091 Eval Board Read Me First | Download | ||
KSZ8051 to KSZ8081_91 (32-QFN) Migration | Download | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber | Download | ||
KSZ80x1 (32-QFN) Eval Board Rev 1.3 Gerber (PDF) | Download |
Title
|
Date
|
||
---|---|---|---|
KSZ8081_8091 Software Tools | Download | 16 Oct 2015 |