We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: DM240002

EXPLORER 16 DEVELOPMENT BOARD WITH 44 PIN PIM


  • Includes processor PIMs for both 44 pin PIC24 and dsPIC families
  • Alpha-numeric 16 x 2 LCD display
  • Interfaces to MPLAB ICD 3, MPLAB REAL ICE and RS-232
  • Includes Microchip's TC1047A high accuracy, analog output temperature sensor
  • Expansion connector to access full devices pin-out and bread board prototyping area
  • PICTailTM Plus connector for expansion boards
  • Full documentation in download section below: user's guide, schematics
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Explorer 16 Development Board is a low-cost modular development system for Microchip’s 16-bit and 32-bit microcontrollers. It supports devices from the PIC24, dsPIC and PIC32 families. A variety of families are supported with processor Plug-In Modules (PIMs) for easy device swapping. The board includes a PICtail Plus daughter card connector for expansion boards including USB, CAN, Ethernet, wireless, graphics and many more. Coupled with the MPLAB ICD 3 In Circuit Debugger or MPLAB REAL ICE, real-time emulation and debug facilities speed evaluation and prototyping of application circuitry.

Recommendation for Migration:
For 'New Designs' or advanced features requirement, migrate to refreshed and cost effective "Explorer 16/32 Development Board" with several new features. Offering backwards compatibility, the Explorer 16/32 development board facilitates seamless migration from Explorer 16 development board to the new platform.
For further details explore:
-Explorer 16/32 Development Kit (DM240001-3): Includes the main development board, PIC24FJ1024GB610 PIM and necessary USB cables
-Explorer 16/32 Development Board (DM240001-2): Includes the main development board

Documentation


Title
Document Id
Explorer16 PCAD Files Rev 5.1 Download b0d82551-fc58-4e8b-a926-97ec15cc7106
Explorer 16 Development Board User's Guide Download af47e837-635e-43a7-8861-13fcccbe5b66
Truly's LCD 16x2 3.3V Module Specifications (TSB1G7000-E) Download ac0d948d-6326-423a-b96a-5f6030864ec5
Getting Started with MPLAB X Download 8ceaf9bb-8092-4efa-8572-4cc1a13eae32
Novatek's Single-Chip 16C X 2L Dot-Matrix LCD Controller / Driver (NT7603) Download cb874e33-ebeb-4f80-8857-938e8791158b
DM240001 BOM and Schematics Download 774d6402-2473-4e9c-b2ae-047660c8ffaa
Explorer 16 Development Board Errata Download f129adf0-643c-4ac7-a02e-ba0a57d3cabb
dsPIC33FJ32GP204 PIM Information Sheet Download 34064fd1-189f-4c22-953a-63ad9df80b91
PIC24FJ64GA004 PIM (MA240013) Manual Download e996c36d-93dd-437c-82a2-17e67fe16e81