We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: KSZ8061MNX-EVAL

KSZ8061MNX EVAL BOARD


  • KSZ8061 PHY
  • 10-Pin MDIO/MDC Header
  • RXER Latch & LED
  • 25MHz Clock circuit
  • Reset button
  • DC Power Supply
  • MII Connector
  • Line Connector with 3 optional configurations
  • RJ-45 Connector with KSZ8081 PHY

Overview


The KSZ8061 32-QFN Evaluation Board is designed to enable functional and performance testing of the KSZ8061MNX PHY. In addition to the KSZ8061 PHY, there is a second PHY – a KSZ8081. The KSZ8081 is a standard 10/100 Ethernet PHY. It is used here to provide a second line interface, for simple full-duplex traffic through the KSZ8061. This board is not intended for evaluation of the KSZ8081.

Configurations include: Two-PHY MII Back-to-Back, MII Loopback and MII Connector.

Documentation


Title
Document Id
KSZ8061MNX Windows Command Line Utility for MDC-MDIO Download 6905ca89-f990-4798-906b-e87983e28468
KSZ8061MNX Eval Board PADS Files Download c936def1-6b36-4b44-aad8-13982d1c41dc
KSZ8061MNX Eval Board Gerber Files Download 81c5c597-8dd6-4991-b433-4f8a9a9e6061
KSZ8061MNX Eval Board BOM Download d5bcbb31-3d3c-44d9-8a54-372d56275ad2
KSZ8061MNX Eval Board Schematic Download 8e4ae13e-8e6b-407a-bbcb-cad2926bc85c

Silicon Products

Product
Title
Product
Title
KSZ8061 10/100 Base-T/TX Ethernet Transceiver with Quiet-WIRE(R) KSZ8061 10/100 Base-T/TX Ethernet Transceiver with Quiet-WIRE(R)