We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Not a Chip, But a Platform


To address the needs of the smart energy market, we offer a platform that incorporates application-specific solutions as well as standard microcontroller, microprocessor, security, memory, wireless and power-line connectivity devices. This smart energy portfolio offers you best-in-class feature sets and performance for designing equipment for the smart grid.

Explore These Product Categories


Metering

Our family of ICs for smart power meters features the widest dynamic range in the industry as well as extremely high accuracy, helping to improve the performance of smart meters. The chips feature a dynamic range of 6000:1. This allows manufacturers to merge various types of meters currently available, such as 5(20)A, 10(40)A, 15(60)A and 20(80)A, into one standard model [5(100)A or 1(100)A]. Our ICs will simplify the manufacturing process and reduce your overall bill of materials.

Power Line Communications

Our family of system-on-a-chip PLC solutions is designed for narrow-band communications using the wall-voltage electric grid. Backed by our deep expertise in PLC modem technology and extensive collaboration with utilities and metering OEMs, we’ve created solutions with an unprecedented level of integration and performance.

Wireless Communications

Our transceivers deliver the best RF link budget with the industry’s lowest power consumption. What’s more, we offer the most feature-rich IEEE 802.15.4-compliant transceiver family available. Our transceivers support both regional sub-1 GHz frequencies, as well as the global 2.4 GHz frequency bands.

The Microchip Advantage


Our combination of discrete devices, as well as highly integrated System-on-Chip (SoC) solutions built around the same processing platforms, will reduce your time to market and offer you an unmatched level of flexibility in addressing new requirements for your smart metering designs.

  • Leading-edge connectivity
    • Low-power IEEE® 802.15.4/4g wireless devices
    • Field-proven, high-performance Power Line Communications (PLC) (G3, PRIME)
  • Best-in-class metrology
    • Dynamic range of up to 6000:1
  • Security and encryption
    • Advanced security engines in SoC solutions
    • CryptoAuthentication™ devices that offer robust security to safeguard networked metering applications
  • Integration and flexibility
    • Flexible (software or hardware) metrology
    • Multi-standard wireless and PLC solutions
  • Broad microcontroller/microprocessor portfolio and tool support
    • Large array of 32-bit SAM D, SAM4, PIC32 and SAMA5 solutions
    • Best-in-class tools from Microchip, IAR, Keil
Microcontrollers Radio Communications Energy Measurement Analog Front Ends (AFEs) Power Line Communications (PLC)
PIC32CXMTC/G AT86RF212B ATM90E26 PL460
PIC32CXMTSH AT86RF233 ATM90E32AS PL360
SAM4C AT86RF215 ATM90E36A  
SAM4CM   ATSENSE  
    MCP3910  
    MCP3913  
    MCP3914