Achieve ISO 26262 Compliance with dsPIC33 DSCs for Functional Safety in Automotive Designs


Designing safe and reliable automotive applications to ensure customer safety is critical. To meet these rigorous safety requirements, we offer a broad portfolio of functional safety compliant/ready dsPIC33 Digital Signal Controllers (DSCs) that encompass the latest hardware safety features and support collateral to help you achieve ISO 26262 Automotive Safety Integrity Level (ASIL B) certification for your design. You can also achieve the higher ASIL C and ASIL D safety levels through decomposition. 

dsPIC33 DSCs – ISO 26262 Functional Safety Solutions – ASIL B and ASIL C

ISO 26262 Functional Safety Support: dsPIC33 DSCs

You can use our dsPIC33C DSCs in safety-critical, high-performance embedded, sensor interfacing, digital power and motor control applications for the automotive market targeting ISO 26262 compliance.

Functional Safety Support with dsPIC33 DSCs


Many new dsPIC33 DSCs are qualified as functional safety compliant, which means they are designed by following the TÜV Rheinland-certified, ISO 26262-compliant development process. Our AEC-Q100 Grade 0- and Grade 1-qualified dsPIC33 DSCs include the following resources to simplify safety certification of your automotive designs:

  • Failure Modes, Effects and Diagnostic Analysis (FMEDA) report and Functional Safety Manual (FSM)
  • Functional Safety Reference Application
  • Application note: “ISO 26262 Functional Safety: Implementation of a Safety Element Out of Context” (AN3864)
  • TÜV Rheinland-certified diagnostic libraries for designs targeting levels up to ASIL C*
  • Supporting safety collateral, including pin FMEA and Dependent Failure Analysis (DFA)
  • Functional safety-compliant co-operative scheduler
  • Development ecosystem for functional safety applications with TÜV SÜD-certified MPLAB® XC16 compiler and a qualification package for the MPLAB ecosystem

 *Targeting ASIL C safety level is device dependent and requires adherence to ASIL decomposition techniques.

ISO 26262 Automotive Functional Safety Ready Microcontrollers – ASIL B and ASIL C
210902-mc16-graph-functionalsafetymaterial-850x400

ISO 26262 Functional Safety Packages for dsPIC33C DSCs


Whether you are new to ISO 26262 functional safety or a seasoned expert, you can count on our proven experience and solutions to help you meet functional safety requirements, while minimizing cost, risk and development time.

ISO 26262 Functional Safety Basic Package

  • FMEDA Report
  • Functional Safety Manual 

 

ISO 26262 Functional Safety Starter Package – dsPIC33C DSCs

ISO 26262 Functional Safety Starter Package

  • FMEDA Report
  • Functional Safety Manual
  • Functional Safety Reference Application with Application Note
  • ASIL C-compliant diagnostic libraries with source code (for essential modules*)
  • Co-operative scheduler
ISO 26262 Functional Safety Full Package – dsPIC33C DSCs

ISO 26262 Functional Safety Advanced Package

  • FMEDA Report
  • Functional Safety Manual
  • Functional safety reference application with application note
  • TÜV Rheinland-certified diagnostic libraries with source code (starter package + additional modules*)
  • ASIL C certificate
  • Functional safety-compliant co-operative scheduler
  • Functional safety analysis and traceability reports

*The complete list of supported modules and diagnostic functions offered within the libraries in ISO 26262 functional safety starter and advanced packages are shared under NDA.

For more information about our functional safety packages, please contact your local Microchip Sales Office.

ISO 26262 Functional Safety Touch Library Packages for dsPIC33C DSCs


ISO 26262 Functional Safety Touch Library Preview Package

  • Overview of safety touch solutions
ISO 26262 Functional Safety Starter Package – dsPIC33C DSCs

ISO 26262 Functional Safety Touch Library Starter Package

  • ASIL-B and ASPICE L1-compliant safety touch library*
  • Functional safety touch reference application with user guide
  • FMEDA Report
  • Functional Safety Manual
ISO 26262 Functional Safety Full Package – dsPIC33C DSCs

ISO 26262 Functional Safety Touch Library Advanced Package

  • ASIL-B and ASPICE L1-compliant safety touch library* with safety analysis report
  • Functional safety touch reference application with user guide
  • FMEDA Report
  • Functional Safety Manual

*Functional Safety packages for diagnostics for dsPIC33C DSCs must be purchased separately.

For more information about our functional safety packages, please contact your local Microchip Sales Office.

Read Our Brochure to Learn More


Our ISO 26262 Functional Safety Solutions brochure provides additional details about the Functional Safety packages, the associated safety solutions within each package and supported device families. 

ISO 26262 Functional Safety Solutions Brochure

Readiness Status for ISO 26262 Functional Safety Compliant/Ready dsPIC33 DSCs


Automotive dsPIC33 DSCs

Our comprehensive portfolio of AEC-Q100 Grade 0- and Grade 1-qualified automotive dsPIC33 DSCs provides real-time response and high reliability in extreme operating conditions, including extreme temperatures, and features for functional safety and security to meet your automotive design challenges.

Functional Safety Ecosystem


Functional Safety Development Tools - IDE

ISO 26262 Functional Safety with dsPIC33 DSCs

Functional Safety Development Tools – Code Configurator

ISO 26262 Functional Safety with dsPIC33 DSCs

Functional Safety Development Tools - Compiler

ISO 26262 Functional Safety with dsPIC33 DSCs

When you are designing functional safety applications, using development tools that meet the requirements of safety standards can make it easier for you to create compliant systems. To help you with implementing system-level functional safety in your applications, our MPLAB® XC C compilers are TÜV SÜD-certified for several functional safety standards. We also provide the complete certification packages for our MPLAB development tools ecosystem to help you qualify your projects. The tools package includes:

  • TÜV SÜD-certified MPLAB XC functional safety compiler
  • MPLAB Analysis Tool Suite
  • MPLAB X Integrated Development Environment (IDE), debuggers/programmers and the related documentation and reports

SAFERTOS® for Safety-Critical Applications               


SAFERTOS, by WITTENSTEIN high integrity systems, is an ISO 26262 pre-certified safety Real-Time Operating System (RTOS), and it is compatible with our dsPIC33 DSCs. 

Achieving ASIL C and ASIL D Safety Levels


You can typically achieve higher safety levels through ASIL decomposition and redundancy.

ASIL C = ASIL B(C) + ASIL A(C)
ASIL D = ASIL B(D) + ASIL B(D), where the combination of the DSCs enables meeting the ASIL C or ASIL D safety goal

Please contact one of our local sales offices for additional information or our Client Success team for assistance with sales, product inquiries and support on new designs. 

dsPIC33 DSCs for ISO 26262 Functional Safety


Microchip University: Introduction to Functional Safety


This class covers the fundamentals of functional safety including terminology, standards, FMEDA, requirements and tools offered by Microchip.

microchip-university-horizontal

Read Our Blogs Here


Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











shutterstock-278203013