We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MPFS-DISCO-KIT

PolarFire® SoC Discovery Kit


Main Features of the Kit are:

  • PolarFire SoC FPGA with 95K LEs (MPFS095T-1FCSG325E )
  • Four 64-bit RISC-V cores
  • One GB main memory
  • One Gigabit Ethernet
  • Three UART
  • One micro-SD interface
  • Form factor 4.1''  x 3.3''

Other features include :

Power Supply

via USB Type-C®

FPGA

MPFS095T-1FCSG325E

Programming

Embedded FP5

Memory

DDR4 x 16 (One GB)

Storage

microSD connector

USB-UART

Three UART ports 

Ethernet

One Gb - Single Port

Raspberry Pi™ Connector

Yes

mikroBUS™ connector

Yes

Raspberry PI, MIPI® RX Connector

Yes

Debug-Pushbuttons

Two

Debug-LEDs

Eight

DIP switches 

 Eight dip switches for debug

REFCLK

Yes

7 segment Display

Eight-digit dedicated display

 

Overview


This open-source development kit features a quad-core, 64-bit CPU cluster based on the RISC-V application-class processor that supports Linux® and real-time applications, a rich set of peripherals and 95K of low-power, high-performance FPGA logic elements. The kit is ready for rapid testing of applications in an easy-to-use hardware development platform and offers a mikroBUS™ expansion header for Click boards™, a 40-pin Raspberry Pi™ connector, and a MIPI® video connector. The expansion boards can be controlled using protocols like I2C and SPI. One GB of DDR4 memory is available as well as a microSD® card slot for booting Linux. Communication interfaces include one Gigabit Ethernet connector and three UART connections via the USB type C connector. An on-board FlashPro5 programmer is available to program and debug the PolarFIre FPGA through USB-to-JTAG channel.

Resources:

Kit Documentation
For hardware instructions, see Discovery Kit Hardware User Guide                                   
For detailed schematics, refer PolarFire SoC Discovery Kit Schematics
For board design files, refer  PolarFire SoC Discovery Kit Board File

 

Pre Programmed FIR Filter demo
To get started with the Polarfire SoC Discovery kit, refer PDF/HTML
Get started with Discovery Kit with our YouTube Video guide  Using the Discovery Kit     
For the PolarFire SoC  DSP FIR Filter Demo App Note and Design Files, refer AN5165
For PolarFire SoC FPGA Discovery Kit GUI, refer GUI Installer

 

Get started with PolarFire SoC FPGA designs using the Libero SoC
To implement PolarFire SoC FPGA designs leveraging the Libero SoC, refer AN5282          
Libero SoC Design Suite: Download here
To help set up your Libero SoC refer Libero User Guide

 

Implementing BareMetal examples in MSS(Microprocessor Subsystem) 
For implementing BareMetal examples, visit the PolarFire SoC Github repository           
PolarFire SoC Discovery Kit Reference Design
PolarFire SoC Bare Metal Examples
YouTube video  PolarFire SoC Bare Metal Example

 

Running Linux 
For a Yocto Linux build syste, refer: PolarFire-soc-yocto-bsp                                               

 

Running AMP in MSS (Microprocessor Subsystem)
For Asymmetric Multiprocessing (AMP) references, refer PolarFire SoC AMP Examples  
For AMP documentation, refer AMP on PolarFire SoC

 

Others Resources
For PolarFire SoC Knowledge based articles, see PFSoC-Knowledge-Base-articles         
For information on the processor subsystem in PolarFire SoC, refer Reference Manual

 

Package Contents
  • PolarFire SoC Discovery Kit Board
  • PolarFire SoC Discovery Kit Quickstart Card
  • USB 2.0 Cable C Male to C Male 

Block Diagram


block diagram


Additional Resources


We now have a community forum! Come ask questions and hang out: FPGA forum

Licensing

Libero® SoC PolarFire Design Suite offers high productivity with its comprehensive, easy-to-learn, and easy-to-adopt development tools for designing with Microchip’s PolarFire FPGAs. The suite integrates industry standard Synopsys Synplify Pro synthesis and Mentor Graphics ModelSim simulation with best-in-class constraints management and debug capabilities.The Discovery kit is supported by a free Libero silver license.

Download the latest Libero SoC PolarFire release from Microchip website. Generate your free silver license at Microchip portal.

Note : The allegro PCB viewer can be used to open the board file provided.