PICKIT 1 FLASH STARTER KIT | Microchip Technology

Part Number: DV164101

PICKIT 1 FLASH STARTER KIT


  • PICkit Classic V1.74 supports these mid-range Flash PIC® microcontrollers:
    • - PIC12F629, 635, 675, 683,
    • - PIC16F630, 636, 676,
    • - PIC16F684, 685, 687, 688, 689, 690, 785,
    • - PIC16F913, 914, 916, 917, 946
  • PICkit Signal Analysis Daughterboard
  • Combined with the PICkit Signal Analysis software, it adds Oscilloscope, FFT, Histogram and Strip chart functions while also programming the mid-range devices listed above.
  • PICkit Baseline Flash V1.30 supports nine Baseline Flash PIC® microcontrollers:
    • - PIC10F 200*, 202*, 204*, 206*, 220, 222
    • - PIC12F508, 509, 510
    • - PIC16F54*, 57*, 59*
    • - PIC16F505, 506

* Some devices require an adapter for compatibility. See TB079 for complete details

Overview


Please consider the PICkit 3 Debug Express (DV164131). PICkit 1 is not recommended for new designs.

The PICkit™ 1 Flash Starter Kit is a low-cost development kit with an easy-to-use interface for programming Microchip’s 8-/14-pin Flash family of microcontrollers. This starter kit is designed to help you get up to speed quickly using PIC® microcontrollers.
The kit provides everything needed to program, evaluate and develop applications using Microchip’s powerful 8-/14-pin Flash family of microcontrollers. Instructions are provided in a series of seven tutorials that cover I/O, Interrupts, A/D Converters, Comparators, Data Tables and Timers. All source code files for the tutorials are furnished.

Supported Operating Systems:
· Windows® 98 Second Edition
· Windows ME
· Windows 2000
· Windows XP

Important Note for Windows 98 1st Edition Users:
These applications are NOT compatible with Windows 98 1st edition. DO NOT INSTALL THIS SOFTWARE ON WINDOWS 98 1ST EDITION.

System Requirements

Available USB Port

Documentation


Application Notes


Software