We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM320015

PIC32 GUI DEVELOPMENT BOARD WITH PROJECTED CAPACITIVE TOUCH


  • Based on PIC32MX795F512 device with 512KB Flash and 128KB RAM
  • Projected capacitive touch device MTCH6301
  • WQVGA 4.3” display
  • USB port for Device or Host functionality
  • Expansion header
    • Access to PIC32 I/O’s and peripherals

Overview


The PIC32 GUI Development Board with Projected Capacitive Touch enables development of cost effective multi touch graphical user interfaces. It is based on PIC32MX795F512 with 105 DMIPS performance, 512KB Flash and 128KB RAM. The PIC32 is coupled with a low cost PSRAM as a high speed graphics frame buffering and a 4.3” WQVGA touch display enabling development of graphics solutions without an external graphics controller. Additionally the board provides USB host and device connectivity and supports I/O connections via through-hole pads for custom board attachment. Multi touch user input is supported by Microchip’s Turnkey Projected Capacitive Touch Controller, MTCH6301. The board is a standalone development platform that can be programmed/debugged via the on board 5-pin In-Circuit Serial Programmer interface designed for Microchip’s PICkit3 In-Circuit Debugger.

Documentation


Title
Document Id
PIC32 GUI Development Board with Projected Capacitive Touch Information Sheet Download d95746cb-ddca-435c-8c38-4e4586eaf57f
PIC32 PCAP LCC Demo Download d2af99e3-ad6d-4f3a-952a-aa77a5dbdca2

Application Notes


Title
Date
Document Category
Using PIC32 MCUs to Develop Low-Cost Controllerless (LCC) Graphics Solutions 04 Nov 2014 Link Application Notes