We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM300027

16-BIT 28-PIN STARTER BOARD


  • Prototyping tool for all 28-pin, SDIP PIC24, dsPIC30F and dsPIC33F devices
  • Includes a 28-pin PIC24FJ64GA002 and dsPIC33FJ12GP202
  • On-board regulators for 3.3V or 5V operation
  • Power input from 9V power supply or USB power source
  • Single UART communication channel via USB bridge
  • Connectors for MPLAB® ICD 2 In-circuit Debugger/Programmer and PICkit™ 2
  • Header for access to all device I/O pins
  • Circuit prototyping area including pads for SOIC and SOT-23 devices

Overview


This low-cost, 16-bit, 28-pin Starter Development Board supports 28-pin PIC24 microcontrollers or dsPIC Digital Signal Controller (DSC) devices. This board is an ideal prototyping tool to help validate key design requirements using these microcontrollers and DSCs.

Package Contents
  • 16-bit, 28-pin Starter Board
  • 28-pin PIC24FJ64GA002 device
  • USB cable
  • Example software and documentation on CD

Documentation


Title
Document Id
16-bit 28-pin Starter Development Board User's Guide Download c1ac3c1a-2cbe-401a-a067-c080eb3b91fd
16-Bit 28-Pin Starter Development Board Change Notice Download 7fe8d8ec-4d0c-4ffc-8eca-e7228169d14b

Software


Title
Date
Updated USB Driver for win2k, xp, vista Download 11 Dec 2007
16-bit 28-pin Starter development Board Software Download 24 May 2007

Additional Resources


Additional Information

Part Number  Part Name
DM300027  16-Bit 28-pin Starter Board Kit