We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM164134

PIC18F4XK22 DEVELOPMENT BOARD


  • 128x64 Organic LED Display (SPI)
  • 32.768 kHz External Oscillator (Timer1)
  • Analog input filtering and gain control into RE1
  • PWM output filtering from RC2
  • 4 push buttons for user interfacing
  • 1 MCLR switch
  • 8 LEDs mapped to PORTD
  • Potentiometer
  • 1024 KB Serial EEPROM
  • MCP9700 temperature sensor
  • PICtail™ daughter board header (breaks out all pins)
  • 6-Pin ICSP™ programming capability header
  • 6-Pin PICkit Serial Analyzer interface
  • Current measurement jumper
  • RJ-11 ICSP programming header
    Power analyzer header
  • Overview


    The PIC18F4XK22 Development Board is a demonstration and development platform for Microchip’s new PIC18F4X/2XK22 series high performance 8-bit microcontrollers. The board provides a platform to highlight this family’s eXtreme Low Power benchmark for lower power consumption and high-performance operation. . It includes the development board, programming lessons, and demos.

    The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
    This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 architecture development environment.

    Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs

    Package Contents

    The PIC18F4XK22 Development Board is a demonstration and development platform for Microchip’s new PIC18F4X/2XK22 series high performance 8-bit microcontrollers. The board provides a platform to highlight this family’s eXtreme Low Power benchmark for lower power consumption and high-performance operation. . It includes the development board, programming lessons, and demos.

    The board is suitable for prototyping many low power applications including RF, temperature sensors, electronic door locks, LCD , remote controls, security sensors, smart cards. The PICtail™ interface supports Microchip’s extensive line of daughter cards for easy evaluation of your next low power application.
    This low cost board is the ideal complement to the MPLAB® PICkit 3 or ICD 3 debugger and programmer realizing a fully-featured, economical, PIC18 architecture development environment.

    Documentation


    Title
    Document Id
    PIC18F4XK22 Development Board Schematic Download a2b35f49-11e2-4473-9656-ef04590bcbb7
    PIC18F4XK22 Development Board User's Guide Download 1bee2a8a-82ec-48fb-9f68-5f7e7351f658

    Software


    Title
    Date
    PIC18F4XK22 Development Board Code Download 11 Jan 2012