The PICDEM™ FS-USB is a demonstration and evaluation board for the PIC18F4550 family of Flash microcontrollers with full speed USB 2.0 interface.
The board contains a PIC18F4550 microcontroller in a 44-pin TQFP package, representing the superset of the entire family of devices offering the following features:
The board comes pre-loaded with a USB bootloader that demonstrates the Enhanced Flash memory capabilities of the device. The PIC18F4550 can be re-programmed in circuit without an external programmer.
A CD-ROM is also included in the kit which contains full documentation about the board, application notes and software libraries for support of the HID, CDC and custom classes.
For more information on the applications, tools and software libraries please refer to the USB Design Center on the Microchip web site.