We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00397

MCP19111 EVALUATION BOARD


  • Vin range: 5V to 12V
  • Adjustable Vout range: 0.5V to 3.6V
  • Maximum output current: 30A with proper air flow
  • Programming and I2C communication headers
  • Factory programmed to produce 1.8V from 12V source
  • The factory programmed source code is available 

Overview


The MCP19111 is a digitally-enhanced PWM controller. It combines a pure-analog PWM controller with a supervisory microcontroller making it a fast, cost-effective, and configurable power conversion solution. The MCP19111 is ideal for standard power conversion, LED drivers, and battery charging applications. The MCP19111 Evaluation Board demonstrates how the MCP19111 device operates in a synchronous buck topology over a wide input voltage and load range. Nearly all operational and control system parameters are programmable by utilizing the integrated PIC microcontroller core. MPLAB X IDE can be used in conjunction with a Graphical User Interface (GUI) plug-in to easily configure the MCP19111. Alternatively, the user can program the MCP19111 using their own firmware, tailoring it to their application. The evaluation board contains headers for ICSP™ (In-Circuit Serial Programming™) as well as I2C communication, pull-up and pull-down resistor pads and test point pads on each GPIO pin, and two push buttons for system development. 

Devices Supported: MCP19111

PLEASE NOTE: This kit does NOT contain the hardware programming tool. Please use Microchip’s PICKIT3 (PG164130).

Documentation


Title
Document Id
MCP19110/MCP19111 Analog Controller w/ Integrated Driver Data Sheet Download 9de67426-1c31-43f9-9487-10757044cfa2
MCP19110/11/18/19 - Buck Power Supply Graphical User Interface User's Guide Download f142b194-f9ad-4749-93f9-5579b9dbf9f2
MCP19111 Programming Specification Download d94d42a5-6568-43d1-b2a0-86d4d4d42bd6
MCP19111 Evaluation Board (ADM00397) Schematics Download cd79bcbe-c502-45e6-ba71-4dd1c8a2aee9
MCP19111 Evaluation Board (ADM00397) BOM Download eb60a7a1-d8ac-45a5-bb31-6daa575141c2
MCP19111 Evaluation Board (ADM00397) Gerbers Download 40ae75af-6eb0-4379-b850-bbbcf18dacaf

Software


Title
Date
MCP19XXX - Buck Power Supply MPLABX GUI Plug-In Download 27 Apr 2015