We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AC164131

USB PICTAIL PLUS DAUGHTER BOARD


  • Example circuits for USB device, embedded host and On-The-Go (OTG)
  • Both horizontal and vertical PICtail Plus Daughter Board connection interfaces

Overview


The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

Documentation


Title
Document Id
USB PICtail Fact Sheet Download 9ffdf8d5-23f1-485d-bcc7-b6b31a903d9a

Application Notes


Title
Date
Document Category
Conversion of Graphics PICtail Plus Board 2 for Compatibility with USB PICtail Plus 16 Sep 2008 Link Application Notes

Additional Resources


Additional Information

Getting Started
The USB PICtail Plus Daughter Board is attached to the Explorer 16 Development Board, either through the J5 connector, or by attaching to the edge of the Explorer 16 via the horizontal PICtail Plus Daughter Board connection interface. The USB PICtail Plus Daughter Board is capable of sourcing 100 mA to VBUS when operating as an embedded host or in OTG mode. If the desired application requires more than100 mA for an embedded host application, then a +5V power supply must be attached to the +5V rail of the Explorer 16. OTG applications are limited to sourcing 100 mA on VBUS.

Board Configurations
There are four jumpers on the board to select the operational mode and optional features.