We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATMEGA1284P-XPLD

MEGA-1284P XPLAINED


  • ATmega1284P microcontroller
  • Read temperature sensor with the ADC
  • Read light sensor with the ADC
  • Use the QTouch library to detect touches on the touch button
  • Use PWM as input to an analog filter and ADC to measure the filter response
  • 3 push buttons to interact with the microcontroller
  • 4 LEDs to show status information
  • Board controller that routes data from the ATmega1284P UART to the PC via USB
  • Program the kit via bootloader or a Microchip programmer
  • Expand the board with Xplained top modules
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MEGA-1284P Xplained evaluation kit is a hardware platform for evaluating the ATmega1284P microcontrollers. The MEGA-1284P Xplained contains one QTouch button sensor, three mechanical buttons, four LEDs, three analog sensors, and a UART-to-USB bridge. The AVR Xplained expansion headers provide easy access to analog and digital I/O pins. The board is powered by the use of a USB cable and equipped with the standard 10-pin JTAG header that connects to the full range of AVR debuggers.

NOTE: The MEGA-1284P Xplained can be used to evaluate the ATmega164/324/644/1284 microcontrollers and the A, P, and PA versions of these devices. These devices share the same peripherals and differ only in memory size electrical characteristics such as power consumption. The peripherals are in general functionally compatible with other megaAVR devices, and the MEGA-1284P Xplained can thus be used as a general evaluation platform for other megaAVRs as well. Alternatively, the STK600 can be used if specific devices need to be evaluated.

Application Notes


Title
Date
Document Category
AVR370: MEGA-1284P Xplained Getting Started Guide 10 Dec 2016 Link Application Notes
AVR364: MEGA-1284P Xplained Hardware User Guide 10 Dec 2016 Link Application Notes