We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP3905RD-PM1

MCP3905A ENERGY METER REFERENCE DESIGN


  • Uses the new MCP3905A/06A devices
  • Demonstration board is a ready to use single-chip low cost energy meter
  • Direct connection to line for energy meter, no transformers required
  • On-board power supply circuitry
  • Resistive network and Output LED for meter calibration,
  • Resistor shorts for gain and frequency selection

Overview


The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This reference design is compliant with EMC requirements per energy metering standards IEC62053 and legacy IEC61036, IEC1046 and IEC687.

Package Contents
The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This reference design is compliant with EMC requirements per energy metering standards IEC62053 and legacy IEC61036, IEC1046 and IEC687.

Documentation


Title
Document Id
MCP3905A/6A Energy Meter Reference Design User's Guide Download 71c68475-8b06-4838-b5f7-8d3e0e9493b8
MCP3905A/05L/06A Data Sheet Download 542287cf-8486-4091-9e53-933d699c4a2b
MCP3905A Power Meter Reference Design Gerbers Download 943f6b4f-aea9-42f0-ae2a-44c349f1fdf5

Application Notes


Title
Date
Document Category
IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A 01 Jul 2009 Link Application Notes