This reference design uses a low end 8-bit microcontroller to implement:
- RGB LED color mixing (16,383 colors) and intensity (1023 levels)
- A LIN Protocol module allowing for intersystem communication within the door module as well as the main body controller.
The kit contains 4 modules, which can also be used in conjunction with the APGDT001 LIN Serial Analyzer to quickly create a working LIN network
straight out of the box.