We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00686

MCP39F521 POWER MONITOR DEMONSTRATION BOARD


  • Up to 400kHz I2C bus
  • I2C Address pins to connect up to 4 devices
  • Displays Active, Reactive, Apparent Power, RMS Current, RMS Voltage, Line Frequency, Import/Export Active Energy and 4 Quadrant Reactive Energy
  • Event notifications including Over Current, Over Power, Voltage Sag and Voltage Surge
  • Device configuration through PC software, including Event Notifications, Calibration, EEPROM read/writes, and Energy Accumulation Start/Reset
  • Direct connect to 90V-240VAC operation
  • 15A maximum recommended load

Overview


The MCP39F521 Power Monitor Demonstration Board is a fully functional I2C bus single-phase power and energy monitoring system. Up to four different devices can be placed on the same I2C bus through address select pins. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy.

It connects easily through USB to the “Power Monitor Utility Software” that offers automated control to allow you to easily experiment with all system configuration settings such as zero crossing detection options and event configurations, among many others.

The “Power Monitor Utility” software can also be used to and be used to create custom calibration setups. For most accuracy requirements, only a single-point calibration is needed. The energy meter software offers an automated calibration process that can be used to quickly calibrate energy meters and allow you to experiment with different calibration procedures.

Package Contents
  • 1x MCP39F521 Energy Metering & Power Monitoring Demonstration Board (ADM00686) 
  • 1x Mini-USB cable
  • 1x Line cable
  • 1x Load cable

Documentation


Title
Document Id
MCP39F521 Power Monitor Demonstration Board User's Guide Download 0240d5aa-a329-454f-8bad-abf59de4a8fc
MCP39F521 Data Sheet Download 1c76c666-b0e0-405c-b37d-f9f572c1d905
MCP39F521 Power Monitor Demonstration Board (ADM00686) Gerbers Download e5df8f1a-f30f-4d01-8c1f-4a09e0270a7c
MCP39F521 Power Monitor Demonstration Board (ADM00686) Layout Download ddd14f8c-d780-4ea9-a1c8-2c2e2ae9485a
MCP39F521 Power Monitor Demonstration Board (ADM00686) Schematics Download 635c205d-4f41-44e5-b473-56d12f5f12c7
MCP39F521 Power Monitor Demonstration Board (ADM00686) BOM Download 1504fdbd-cd47-4ea1-9d31-1e2ab36cdd5e
ADM00686 R1 Design Files Download c9005a7e-2740-4e11-8873-556b78e98f6c

Software


Title
Date
Power Monitor Utility GUI v1.4.5 Download 12 Sep 2024