We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: RN-1723-EK

RN1723 EVALUATION KIT


  • Ultra-low power: 4 µA sleep, 40 mA Rx, 180 mA Tx at +10 dBm
  • Complete on-board TCP/IP networking stack
  • Configurable transmit power: 0 to +12 dBm
  • UART hardware interface
  • Up to 1 Mbps data rate over UART
  • Powered by battery pack (2 AAA batteries) or via USB cable
  • Push buttons for AP/WPS mode and reset signals
  • Supports both Adhoc and SoftAP mode (including SoftAP for Android)
  • 10 general-purpose digital I/O pins
  • 8 analog sensor interfaces; configurable sensor power outputs 0 to 3.3V DC
  • Real-time clock for wakeup and time stamping
  • Wi-Fi Alliance certified for WPA2-PSK
  • FCC/CE/IC certified and RoHS compliant

Overview


The RN-1723-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN1723 module that can be used to quickly add Wi-Fi connectivity to embedded applications. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface. The board includes 2 convenient push buttons for controlling both SoftAP and WPS (Wi-Fi Protected Setup) mode without software configuration. The status LEDs and jumpers enable rapid prototyping and integration into existing systems.

The RN-1723-EK can be powered by both a USB cable (included in the kit) or batteries. The board contains a battery boost circuit which makes it possible to power the board using two AAA batteries (the input voltage can go down to 2.0 V DC when using the battery boost circuit). The battery boost circuit makes the RN-1723-EK perfect for battery powered applications such as sensors, data acquisition systems, controllers, etc.
Package Contents
  • RN1723 Evaluation Board
  • USB cable

Documentation


Title
Document Id
RN131/RN171/RN1723 Evaluation Kits User's Guide Download ba956339-7759-4abb-9427-5db65bb70275