PICKIT 2 DEVELOPMENT PROGRAMMER/DEBUGGER | Microchip Technology

Part Number: PG164120

PICKIT 2 DEVELOPMENT PROGRAMMER/DEBUGGER


Overview


Not recommended for new designs and does not support new devices. To be discontinued. Please see the PICkit 3: PG164130.

This item is not available for the academic discount.

The PICkit 2 and PICkit 3 are not production programmers.

The PICkit™ 2 Development Programmer/Debugger (PG164120) is a low-cost development tool with an easy to use interface for programming and debugging Microchip’s Flash families of microcontrollers. The full featured Windows® programming interface supports baseline (PIC10F, PIC12F5xx, PIC16F5xx), midrange (PIC12F6xx, PIC16F), PIC18F, PIC24, dsPIC30, dsPIC33, and PIC32 families of 8-bit, 16-bit, and 32-bit microcontrollers, and many Microchip Serial EEPROM products. With Microchip’s powerful MPLAB Integrated Development Environment (IDE) the PICkit™ 2 enables in-circuit debugging on most PIC® microcontrollers. In-Circuit-Debugging runs, halts and single steps the program while the PIC microcontroller is embedded in the application. When halted at a breakpoint, the file registers can be examined and modified.

Package Contents

N/A

Documentation


Software