We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MCP1630RD-DDBK3

MCP1630V BIDIRECTIONAL 4 CELL LI-ION CHARGER REF DESIGN


  • Four Cell Li-Ion Battery Charger operates stand-alone. (Additional firmware added allows the charger to communicate with smart battery packs)
  • Charges four cell Li-Ion battery pack from 6.5V to 7.0V Input (complete precondition, constant current and constant voltage charge algorithm in firmware)
  • Regulates input dc bus voltage, (steps battery pack voltage down), to 6.0V when input source is removed (providing uninterrupted power source for system)
  • ON/OFF button used to enable and disable system, low IQ drain on the battery when disabled (< 10 µA)
  • Output over-voltage protection in the event of open battery connections
  • High efficiency over entire operating input voltage range (94% typical)
  • PIC16F88 is used to generate ref Voltage and Oscillator signal at 500 kHz frequency at maximum duty cycle
  • Proprietary features can be added by modifying the firmware contained in the PIC16F88
  • Factory programmed source code is available

Overview


The MCP1630V Bi-directional 4 Cell Li-Ion Charger Reference Design demonstrates the use of a bidirectional buck-boost converter used to charge multiple series cell Li-Ion batteries with the presence of an input source (boost) and provide a regulated output voltage when the input source is removed (buck). The board also serves as a platform to evaluate the MCP1630V device.

Package Contents
The MCP1630V Bi-directional 4 Cell Li-Ion Charger Reference Design demonstrates the use of a bidirectional buck-boost converter used to charge multiple series cell Li-Ion batteries with the presence of an input source (boost) and provide a regulated output voltage when the input source is removed (buck). The board also serves as a platform to evaluate the MCP1630V device.

Documentation


Title
Document Id
MCP1630/MCP1630V Data Sheet Download 38c9d599-3aa6-4e2c-8bfc-254a67154df0
MCP1630V Bidirectional 4 Cell Li-Ion Charger Ref Design Gerbers Download a512de39-70a8-47d6-ba30-251ea2a08d58
MCP1630V Bidirectional 4 Cell Li-Ion Charger Ref Design User's Guide Download e40b91d1-6a13-409f-a25b-aa9cd436a896

Software


Title
Date
MCP1630V Bidirectional 4 Cell Li-Ion Charger Ref Design Firmware Download 29 Nov 2006