MM7150 MOTION MODULE EVALUATION BOARD | Microchip Technology

Part Number: AC243007

MM7150 MOTION MODULE EVALUATION BOARD


  • Easily develop motion monitoring applications
  • Plugs directly into Explorer 16 board (Part Number: DM240001)
  • Outputs raw sensor data, compensated sensor data, and positioning data
  • Features
    • SSC7150 Motion Coprocessor with integrated sensor fusion algorithms
    • 3-axis accelerometer, 3-axis magnetometer, 3-axis gyroscope

Overview


The MM7150 Motion Module PICtail™/PICtail Plus Evaluation Board allows customers to easily develop motion applications using Microchip's 16- and 32-bit PIC® microcontrollers.  The MM7150-PICtail combines motion sensors (accelerometer, magnetometer, and gyroscope) with a motion coprocessor with integrated sensor fusion.  The MM7150-PICtail allows engineers to speed designs to market and reduce the risk of launching motion based embedded and internet-of-things (IOT) applications.

Related Products:
SSC7150 Motion Coprocessor Product Page
MM7150 Motion Module Product Page

Package Contents

PCB Assy, MM7150 Motion Module PICtail™/PICtail Plus Evaluation Board
DS50002392A, Doc, Info Sheet
DS30000030 - Doc, Warranty/Registration
DS30000210 - Doc, Important Information

Documentation


Application Notes