We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164123

ETHERNET PICTAIL PLUS DAUGHTER BOARD


Overview


The Ethernet PICtail™ Plus Daughter Board provides a cost-effective method of evaluating and developing Ethernet control applications. The board is designed for flexibility and can be plugged into Microchip’s Explorer 16 (DM240001) development boards. The development board is populated with Microchip’s 28-Pin ENC28J60 Ethernet controller which interfaces to the RJ-45 female connector. When used in conjunction with the Microchip TCP/IP stack (free download below) the Ethernet PICtail Plus daughter board allows a developer to connect any Microchip 16-bit product to the Ethernet.

Contact us for support and sales related queries.

Software


Title
Date
AC164123 Ethernet PICtail Plus Board Download 25 Aug 2006