We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: RN-4870-SNSR

RN4870 BLUETOOTH LOW ENERGY PICTAIL / PICTAIL PLUS DAUGHTER BOARD


  • Bluetooth® 5.0 Compliant RN4870 module with on-board antenna and 2dBm output power
  • Plug-and-Play USB interface for configuring and controlling the module
  • PICtail interface for connection to Microchip’s most popular Microcontroller development platforms, such as Explorer 16
  • USB indication, module status and User configurable LEDs
  • Coin cell Battery, USB or PICtail power options
  • Potentiometer
  • Light sensor
  • iOS app for demonstration

Overview


The RN-4870-SNSR is a development board based on the ultra-compact Bluetooth 5.0 Low Energy RN4870 module.  The RN4870 uses a simple ASCII command interface over the UART.  The board enables evaluation of the RN4870 and development of Bluetooth low Energy applications in two different ways:

1) Out of the box: When plugged into the USB port of a PC, the board will enumerate as a Communication Device Class (CDC) Serial device.  Through a terminal program, users can configure and control the module and transfer data using the easy to use provided command set.

2) As a PICtail/PICtail Plus, the board interfaces to Explorer 8 or Explorer 16 Development Board. The Explorer 8/16 modular development system works with one of hundreds of available PIC 8, 16, 32 bit Microcontrollers PIM (Plug-In-Modules). The PICtail bridges the host MCU UART to the RN4870's UART interface for data transfer or configuration using the straight-forward, easy-to-use ASCII style command set.

Available iOS Applications for the RN4870:

Bluetooth Smart Discover

Microchip’s Smart Discover for iPhone or iPad provides the ability to scan and connect to nearby Microchip Bluetooth Low Energy (BLE) peripherals, listen to BLE broadcasters and more.

Bluetooth Sensor App
The Bluetooth Smart Sensor app is used to showcase the capabilities of Microchip's Bluetooth Low Energy (BLE) module with the plug-in sensor board included in the RN4870 development kit.

Package Contents
  • RN4870 PICtail / PICtail Plus Daughter Board
  • Sensor board
  • Mini-USB cable

Documentation


Title
Document Id
RN4870/71 PICtail/PICtail Plus Daughter Board User's Guide Download edbd9f9e-7ae3-497d-b068-11dc5ef7085f

Software


Title
Date
BM7x Configuration Library for PIC MCUs Download 21 Nov 2017
RN4870 Sensor Board Support Package Download 26 Aug 2016