We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: DM330014

DIGITAL LED LIGHTING DEVELOPMENT KIT


Key features of Microchip’s Digital LED Lighting Development Kit include:

  • Color control for RGB LEDs
  • Supports DMX512 Standard for brightness control
  • Flexible input voltage support, including both Buck and Boost topologies
  • Fully dimmable
  • Full digital control
  • Fault protection
  • Fully controlled with a single dsPIC33FJ16GS504 DSC.

Overview


This product is no longer available for sale.
LED lighting designers are being challenged to meet the rapidly expanding demand for green, smart energy technologies while differentiating their products. Microchip’s Digital LED Lighting Development Kit (DM330014) enables designers to quickly leverage the capabilities and performance of the dsPIC33 ‘GS’ series of Digital Signal Controllers (DSCs), to develop LED lighting products. The dsPIC33 ‘GS’ DSC and this reference design allow developers to create a 100% digitally controlled ballast function, while including advanced features such as dimming and color hue control. The dsPIC33 ‘GS’ DSCs can support an entire system implementation for LED lighting products, including power-conversion circuits, such as AC-to-DC and DC-to-DC conversion, along with functions such as Power Factor Correction (PFC), which are necessary for a complete product and lower the overall system cost.

Benefits offered by the digital-power techniques in this reference design and the dsPIC33 ‘GS’ series of DSCs include:

  • Reduced System Cost via higher integration
  • Higher Efficiency using digital-control techniques
  • Flexible and reusable designs
  • Advanced features implemented in software
Package Contents

LED lighting designers are being challenged to meet the rapidly expanding demand for green, smart energy technologies while differentiating their products. Microchip’s Digital LED Lighting Development Kit (DM330014) enables designers to quickly leverage the capabilities and performance of the dsPIC33 ‘GS’ series of Digital Signal Controllers (DSCs), to develop LED lighting products. The dsPIC33 ‘GS’ DSC and this reference design allow developers to create a 100% digitally controlled ballast function, while including advanced features such as dimming and color hue control. The dsPIC33 ‘GS’ DSCs can support an entire system implementation for LED lighting products, including power-conversion circuits, such as AC-to-DC and DC-to-DC conversion, along with functions such as Power Factor Correction (PFC), which are necessary for a complete product and lower the overall system cost.

Benefits offered by the digital-power techniques in this reference design and the dsPIC33 ‘GS’ series of DSCs include:

  • Reduced System Cost via higher integration
  • Higher Efficiency using digital-control techniques
  • Flexible and reusable designs
  • Advanced features implemented in software

Documentation


Title
Document Id
LED lighting Development Kit with DMX and full documentation Download 9d75a395-52a8-48be-b5a3-b2bf30c0e8ee

Additional Resources


Additional Information

Web seminars:

Click here to view the web seminar on Controlling High Brightness LEDs using the dsPIC GS series of SMPS controllers.

Do you want a demonstration?

Please contact local sales office in your geography and request for a demonstration.

Click here to find worldwide network of Sales & Support.

To get started today see the downloads link below and get full documentation including Users Guide, Hardware Design Package, and software source code.